Stainless steel Cylinders Series 90 Single and doble-acting magnetic (DIN/ISO 6431) ø32, 40, 50, 63, 80, 100 and 125 cushioned ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
AIR-tec-Vogel
Pneumatic actuation
Stainless steel cylinders
Stainless steel Cylinders Series 90 ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
Powered by
CAD模型選擇
{air_tec_vogel/movimento/cilindri_inox/cilindri_in_acciaio_inox_serie_90/cilindri_in_acciaio_inox_serie_90_asmtab.prj},{NB=90M1A050A0025 (N0)},{IDNR=},{SERIE=90},{PHY=50},{VERSION=M= standard magnetico},{FUNZ=1.000},{MAT=A},{TYP=A = standard},{HUBT=N},{HUB=25},{HUB1=0},{ES= },{LSTELO=0},{INFO=Infotext},{A=32},{B=40},{BG=16},{BF=12},{E=65},{F=25},{EE=G1\\4},{G=31.5},{KK=M16x1,5},{L=106},{MM=20},{N=8.5},{PL=21},{RT=M8},{R1=74},{R2=24},{SW=17},{T=M8},{TG=46.5},{VA=4},{VD=28},{WH=37},{ZM=180},{PPATH=cilindri_in_acciaio_inox_serie_90_asmtpl.prj},{INDM=13.157},{IKDM=11.445},{KKP=1.500},{KKNDM=16},{L1X2=106},{L2X2=143},{P=M8},{SW2=24}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
SERIE
Series
ⁿ/ₐ
PHY
Ø
[mm]
VERSION
Version
ⁿ/ₐ
TYP
Construction
ⁿ/ₐ
A
[mm]
B
d11
[mm]
BG
[mm]
BF
[mm]
E
[mm]
EE
ⁿ/ₐ
G
[mm]
KK
ⁿ/ₐ
L
[mm]
MM
[mm]
N
[mm]
PL
[mm]
RT
[mm]
R1
[mm]
R2
[mm]
SW
[mm]
T
[mm]
TG
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
ZM
[mm]
NBX
ⁿ/ₐ
90M1A032A0025
90
32
M = standard magnetic
A = standard
22
30
16
10
45
G1\8
28.0
M10x1,25
94
12
4.5
14
M6
64
16
10
M5
32.5
4
20
26
146
90M1A032A
90M1A040A0025
90
40
M = standard magnetic
A = standard
24
35
16
10
55
G1\4
31.5
M12x1,25
105
16
5.5
16
M6
70
21
13
M6
38.0
4
22
30
165
90M1A040A
90M1A050A0025
90
50
M = standard magnetic
A = standard
32
40
16
12
65
G1\4
31.5
M16x1,5
106
20
8.5
21
M8
74
24
17
M8
46.5
4
28
37
180
90M1A050A
90M1A063A0025
90
63
M = standard magnetic
A = standard
32
45
16
12
80
G3\8
35.0
M16x1,5
121
20
8.5
22
M8
85
33
17
M8
56.5
4
28
37
195
90M1A063A
90M1A080A0025
90
80
M = standard magnetic
A = standard
40
45
16
15
95
G3\8
36.0
M20x1,5
128
25
8.5
23
M10
92
34
21
M10
72.0
4
34
46
220
90M1A080A
90M1A100A0025
90
100
M = standard magnetic
A = standard
40
55
16
15
115
G1\2
41.0
M20x1,5
138
25
10.0
26
M10
100
58
21
M10
89.0
4
38
51
240
90M1A100A
90M1A125A0025
90
125
M = standard magnetic
A = standard
54
60
20
24
140
G1\2
45.0
M27x2
160
32
12.5
30
M12
110
65
27
M12
110.0
5
50
65
290
90M1A125A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表