slovenčina
English
EDDF-PEK/PPEK - Fixed castor
Rollenbau
Extra Heavy Duty Castors
Series EDD/ED up to max. 8000 kg
EDD-PE
Powered by
CAD模型選擇
{rollenbau/1_extra_heavy_duty_castors/series_edd_ed/edd_pe/eddf_pek_ppek_asmtab.prj},{NB=EDDF 150 PPEK},{ORDERNO=EDDF 150 PPEK},{WDAB=150x40+40},{LC=1400},{H=210},{TP=200x160},{HS=160x120},{HD=15},{WB=Ball bearing},{WHEEL=150 PEK 25},{VER=2},{VERB=5},{VERP=5},{VERS=5},{TRANS=25.00},{PPATH=edd_pe_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
EDDF 81 PEK
EDDF 81 PEK
80x50
700
131
135x110
105x85
13
Ball bearing
EDDF 100 PPEK
EDDF 100 PPEK
100x40+40
1000
147
135x110
105x85
13
Ball bearing
EDDF 125 PPEK
EDDF 125 PPEK
125x40+40
1400
197
200x160
160x120
15
Ball bearing
EDDF 150 PPEK
EDDF 150 PPEK
150x40+40
1400
210
200x160
160x120
15
Ball bearing
EDDF 200 PPEK
EDDF 200 PPEK
200x55+55
2000
270
255x205
210x160
15
Ball bearing
EDDF 250 PPEK
EDDF 250 PPEK
250x65+65
2800
323
255x205
210x160
17
Ball bearing
EDDF 251 PPEK
EDDF 251 PPEK
250x100+100
3500
356
255x205
210x160
17
Ball bearing
EDDF 300 PPEK
EDDF 300 PPEK
300x110+110
4500
400
255x205
210x160
19
Ball bearing
EDDF 400 PPEK
EDDF 400 PPEK
400x110+110
6200
564
255x205
210x160
21
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表