您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
ECH350R-XXPL - PCB Connector,Pitch:3.50mm,300V,8A
DINKLE
印刷电路板式接线端子
插拔式接线端子-插座
回流焊
Powered by
CAD模型選擇
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20connector20-20socket/reflow20soldering/ech350r-xxpl.prj},{NB=ECH350R-04PL},{NAME=ECH350R-04PL},{PREVIEW=../../../_pool_/10/e9/ech350r-xxpl.png},{PTTE=PCB Connector - Socket},{PH=3.50},{CR=BLACK (default)},{TEOFLG=Without},{SGMD=Reflow Soldering (245℃)},{LH=15},{WH=9.2},{HH=7.2},{PNDS=0.8x0.8},{PNLH=2.6},{PCB_HD=1.4},{CTDM=4},{NROFPS=04P},{LL=1},{CNPS=4},{IGML=HIGH-TEMPERATURE PLASTICS},{IGMLGP=IIIa},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=Copper Alloy},{POCS=Tin PLATED},{MSL=1},{RDVE=320},{RDCT=14},{RDVE2_2=320},{RDVE3_2=160},{RDVE3_3=160},{RIV2_2=2.5},{RIV3_2=2.5},{RIV3_3=2.5},{RV_UL_CUL_B=300},{RC_UL_CUL_B=8},{RV_UL_CUL_D=300},{RC_UL_CUL_D=8},{FP=YES},{OGTE_MAX=120},{OGTE_MIN=-40},{UL_R=YES},{IEC_A=YES},{ROHS_A=YES}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
NAME
品名
ⁿ/ₐ
PTTE
产品类型
ⁿ/ₐ
PH
间距
[mm]
CR
产品颜色
ⁿ/ₐ
TEOFLG
固定方式
ⁿ/ₐ
SGMD
焊接方式
ⁿ/ₐ
LH
产品长度
[mm]
WH
产品宽度
[mm]
HH
产品高度
[mm]
PNDS
出脚尺寸
[mm]
PNLH
出脚长度
[mm]
PCB_HD
焊孔直径
[mm]
CTDM
电位数
ⁿ/ₐ
NROFPS
产品点数
ⁿ/ₐ
LL
产品层数
ⁿ/ₐ
CNPS
连接点数
ⁿ/ₐ
IGML
绝缘材料
ⁿ/ₐ
IGMLGP
绝缘材料组别
ⁿ/ₐ
UL94FR
阻燃等级,符合UL94
ⁿ/ₐ
INRE
绝缘阻抗
ⁿ/ₐ
CRML
导体材料
ⁿ/ₐ
POCS
导体表面镀层
ⁿ/ₐ
MSL
湿度敏感等级
ⁿ/ₐ
RDVE
额定电压
[V]
RDCT
额定电流
[A]
RDVE2_2
额定电压(II/2)
[V]
RDVE3_2
额定电压(III/2)
[V]
RDVE3_3
额定电压(III/3)
[V]
RIV2_2
额定冲击电压(II/2)
[kV]
RIV3_2
额定冲击电压(III/2)
[kV]
RIV3_3
额定冲击电压(III/3)
[kV]
RV_UL_CUL_B
额定电压 (UL/CUL标准B组)
[V]
RC_UL_CUL_B
额定电流 (UL/CUL标准B组)
[A]
RV_UL_CUL_D
额定电压 (UL/CUL标准D组)
[V]
RC_UL_CUL_D
额定电流 (UL/CUL标准D组)
[A]
FP
手指接触防护IP20
ⁿ/ₐ
OGTE_MAX
最高工作温度
[℃]
OGTE_MIN
最低工作温度
[℃]
UL_R
UL认证
ⁿ/ₐ
IEC_A
IEC认证
ⁿ/ₐ
ROHS_A
RoHS许可
ⁿ/ₐ
ECH350R-16PL
ECH350R-16PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
57
9.2
7.2
0.8x0.8
2.6
1.4
16
16P
1
16
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-17PL
ECH350R-17PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
60.5
9.2
7.2
0.8x0.8
2.6
1.4
17
17P
1
17
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-18PL
ECH350R-18PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
64
9.2
7.2
0.8x0.8
2.6
1.4
18
18P
1
18
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-19PL
ECH350R-19PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
67.5
9.2
7.2
0.8x0.8
2.6
1.4
19
19P
1
19
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-20PL
ECH350R-20PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
71
9.2
7.2
0.8x0.8
2.6
1.4
20
20P
1
20
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-21PL
ECH350R-21PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
74.5
9.2
7.2
0.8x0.8
2.6
1.4
21
21P
1
21
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-22PL
ECH350R-22PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
78
9.2
7.2
0.8x0.8
2.6
1.4
22
22P
1
22
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-23PL
ECH350R-23PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
81.5
9.2
7.2
0.8x0.8
2.6
1.4
23
23P
1
23
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-02PL
ECH350R-02PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
8
9.2
7.2
0.8x0.8
2.6
1.4
2
02P
1
2
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-03PL
ECH350R-03PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
11.5
9.2
7.2
0.8x0.8
2.6
1.4
3
03P
1
3
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-04PL
ECH350R-04PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
15
9.2
7.2
0.8x0.8
2.6
1.4
4
04P
1
4
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-05PL
ECH350R-05PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
18.5
9.2
7.2
0.8x0.8
2.6
1.4
5
05P
1
5
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-06PL
ECH350R-06PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
22
9.2
7.2
0.8x0.8
2.6
1.4
6
06P
1
6
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-07PL
ECH350R-07PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
25.5
9.2
7.2
0.8x0.8
2.6
1.4
7
07P
1
7
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-08PL
ECH350R-08PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
29
9.2
7.2
0.8x0.8
2.6
1.4
8
08P
1
8
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-09PL
ECH350R-09PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
32.5
9.2
7.2
0.8x0.8
2.6
1.4
9
09P
1
9
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-10PL
ECH350R-10PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
36
9.2
7.2
0.8x0.8
2.6
1.4
10
10P
1
10
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-11PL
ECH350R-11PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
39.5
9.2
7.2
0.8x0.8
2.6
1.4
11
11P
1
11
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-12PL
ECH350R-12PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
43
9.2
7.2
0.8x0.8
2.6
1.4
12
12P
1
12
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-13PL
ECH350R-13PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
46.5
9.2
7.2
0.8x0.8
2.6
1.4
13
13P
1
13
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-14PL
ECH350R-14PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
50
9.2
7.2
0.8x0.8
2.6
1.4
14
14P
1
14
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-15PL
ECH350R-15PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
53.5
9.2
7.2
0.8x0.8
2.6
1.4
15
15P
1
15
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
ECH350R-24PL
ECH350R-24PL
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
85
9.2
7.2
0.8x0.8
2.6
1.4
24
24P
1
24
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
1
320
14
320
160
160
2.5
2.5
2.5
300
8
300
8
YES
120
-40
YES
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ECH350R-XXP - PCB Connector,Pitch:3.50mm,300V,8A
DINKLE
22.01.2024
1844236 - MC 1,5/ 4-G-3,5
PHOENIX CONTACT
07.12.2023
ECH350RR-XXP - PCB Connector,Pitch:3.50mm,300V,8A
DINKLE
22.01.2024
ECH350H-XXP - PCB Connector,Pitch:3.50mm,300V,8A
DINKLE
22.01.2024
2ESDCRM-XXP - PCB Connector,Pitch:5.08mm,300V,12A
DINKLE
22.01.2024
0150-26XX - PCB Connector,Pitch:5.08mm,300V,16A
DINKLE
22.01.2024
ECH381H-XXP - PCB Connector,Pitch:3.81mm,300V,8A
DINKLE
22.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表