目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
ECB-B - Centring column and bush
Pedrotti
Normalised
Standard elements for injection and die casting molds
ECB Centring column and bush
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ecb/ecb_b.prj},{NB=ECB-B- 20 x 64 Cementato, temperato, rettificato},{TYP=ECB-B},{D1=20},{L2=16},{L1=10},{L=64},{H=31},{M=M8},{T=20},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Ni Cr 4},{DUREZZA=HRC 60-62},{DN=8},{DK=6.647},{D2=10.5},{D3=14.0},{L3=5.5},{C=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYP
ⁿ/ₐ
D1
[mm]
L2
[mm]
L1
[mm]
L
[mm]
H
[mm]
M
ⁿ/ₐ
T
[mm]
ESECUZIONE
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
D2
[mm]
D3
[mm]
L3
[mm]
C
[mm]
ECB-B- 16
ECB-B
16
12
8
50
24
M6
13
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
9.0
11.4
3.5
2.5
ECB-B- 20
ECB-B
20
16
10
64
31
M8
20
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
10.5
14.0
5.5
2.5
ECB-B- 25
ECB-B
25
17
12
64
31
M8
20
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13.5
17.7
6.8
2.5
ECB-B- 32
ECB-B
32
23
15
80
39
M10
24
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
17.5
22.8
8.9
3.0
ECB-B- 40
ECB-B
40
26
20
100
49
M10
24
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
22.0
29.3
12.6
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表