您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
EC350CR-XXP - PCB Connector,Pitch,3.50mm,300V,8A
DINKLE
印刷电路板式接线端子
插拔式接线端子-插头
其他
Powered by
CAD模型選擇
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20connector20-20plug/other/ec350cr-xxp.prj},{NB=EC350CR-08P},{NAME=EC350CR-08P},{PREVIEW=../../../_pool_/af/f4/ec350cr-xxp.png},{PTTE=PCB Connector - Plug},{PH=3.50},{CR=GREEN (default)},{TEOFLG=Without},{SGMD=Wave soldering},{LH=28.7},{WH=14.5},{HH=6.85},{PNDS=0.6x1.1},{PNLH=3.4},{PCB_HD=1.2},{CTDM=8},{NROFPS=08P},{LL=1},{CNPS=8},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=320},{RDCT=8},{RDVE2_2=320},{RDVE3_2=160},{RDVE3_3=160},{RIV2_2=2.5},{RIV3_2=2.5},{RIV3_3=2.5},{RV_UL_CUL_B=300},{RC_UL_CUL_B=8(USR).4(CNR)},{FP=YES},{OGTE_MAX=120},{OGTE_MIN=-40},{IEC_A=YES},{ROHS_A=YES}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
NAME
品名
ⁿ/ₐ
PTTE
产品类型
ⁿ/ₐ
PH
间距
[mm]
CR
产品颜色
ⁿ/ₐ
TEOFLG
固定方式
ⁿ/ₐ
SGMD
焊接方式
ⁿ/ₐ
LH
产品长度
[mm]
WH
产品宽度
[mm]
HH
产品高度
[mm]
PNDS
出脚尺寸
[mm]
PNLH
出脚长度
[mm]
PCB_HD
焊孔直径
[mm]
CTDM
电位数
ⁿ/ₐ
NROFPS
产品点数
ⁿ/ₐ
LL
产品层数
ⁿ/ₐ
CNPS
连接点数
ⁿ/ₐ
IGML
绝缘材料
ⁿ/ₐ
IGMLGP
绝缘材料组别
ⁿ/ₐ
UL94FR
阻燃等级,符合UL94
ⁿ/ₐ
INRE
绝缘阻抗
ⁿ/ₐ
CRML
导体材料
ⁿ/ₐ
POCS
导体表面镀层
ⁿ/ₐ
RDVE
额定电压
[V]
RDCT
额定电流
[A]
RDVE2_2
额定电压(II/2)
[V]
RDVE3_2
额定电压(III/2)
[V]
RDVE3_3
额定电压(III/3)
[V]
RIV2_2
额定冲击电压(II/2)
[kV]
RIV3_2
额定冲击电压(III/2)
[kV]
RIV3_3
额定冲击电压(III/3)
[kV]
RV_UL_CUL_B
额定电压 (UL/CUL标准B组)
[V]
RC_UL_CUL_B
额定电流 (UL/CUL标准B组)
[A]
FP
手指接触防护IP20
ⁿ/ₐ
OGTE_MAX
最高工作温度
[℃]
OGTE_MIN
最低工作温度
[℃]
IEC_A
IEC认证
ⁿ/ₐ
ROHS_A
RoHS许可
ⁿ/ₐ
EC350CR-02P
EC350CR-02P
PCB Connector - Plug
3.50
GREEN (default)
Without
Wave soldering
7.7
14.5
6.85
0.6x1.1
3.4
1.2
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
8
320
160
160
2.5
2.5
2.5
300
8(USR).4(CNR)
YES
120
-40
YES
YES
EC350CR-03P
EC350CR-03P
PCB Connector - Plug
3.50
GREEN (default)
Without
Wave soldering
11.2
14.5
6.85
0.6x1.1
3.4
1.2
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
8
320
160
160
2.5
2.5
2.5
300
8(USR).4(CNR)
YES
120
-40
YES
YES
EC350CR-04P
EC350CR-04P
PCB Connector - Plug
3.50
GREEN (default)
Without
Wave soldering
14.7
14.5
6.85
0.6x1.1
3.4
1.2
4
04P
1
4
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
8
320
160
160
2.5
2.5
2.5
300
8(USR).4(CNR)
YES
120
-40
YES
YES
EC350CR-05P
EC350CR-05P
PCB Connector - Plug
3.50
GREEN (default)
Without
Wave soldering
18.2
14.5
6.85
0.6x1.1
3.4
1.2
5
05P
1
5
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
8
320
160
160
2.5
2.5
2.5
300
8(USR).4(CNR)
YES
120
-40
YES
YES
EC350CR-06P
EC350CR-06P
PCB Connector - Plug
3.50
GREEN (default)
Without
Wave soldering
21.7
14.5
6.85
0.6x1.1
3.4
1.2
6
06P
1
6
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
8
320
160
160
2.5
2.5
2.5
300
8(USR).4(CNR)
YES
120
-40
YES
YES
EC350CR-07P
EC350CR-07P
PCB Connector - Plug
3.50
GREEN (default)
Without
Wave soldering
25.2
14.5
6.85
0.6x1.1
3.4
1.2
7
07P
1
7
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
8
320
160
160
2.5
2.5
2.5
300
8(USR).4(CNR)
YES
120
-40
YES
YES
EC350CR-08P
EC350CR-08P
PCB Connector - Plug
3.50
GREEN (default)
Without
Wave soldering
28.7
14.5
6.85
0.6x1.1
3.4
1.2
8
08P
1
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
8
320
160
160
2.5
2.5
2.5
300
8(USR).4(CNR)
YES
120
-40
YES
YES
EC350CR-09P
EC350CR-09P
PCB Connector - Plug
3.50
GREEN (default)
Without
Wave soldering
32.2
14.5
6.85
0.6x1.1
3.4
1.2
9
09P
1
9
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
8
320
160
160
2.5
2.5
2.5
300
8(USR).4(CNR)
YES
120
-40
YES
YES
EC350CR-10P
EC350CR-10P
PCB Connector - Plug
3.50
GREEN (default)
Without
Wave soldering
35.7
14.5
6.85
0.6x1.1
3.4
1.2
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
8
320
160
160
2.5
2.5
2.5
300
8(USR).4(CNR)
YES
120
-40
YES
YES
EC350CR-11P
EC350CR-11P
PCB Connector - Plug
3.50
GREEN (default)
Without
Wave soldering
39.2
14.5
6.85
0.6x1.1
3.4
1.2
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
8
320
160
160
2.5
2.5
2.5
300
8(USR).4(CNR)
YES
120
-40
YES
YES
EC350CR-12P
EC350CR-12P
PCB Connector - Plug
3.50
GREEN (default)
Without
Wave soldering
42.7
14.5
6.85
0.6x1.1
3.4
1.2
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
8
320
160
160
2.5
2.5
2.5
300
8(USR).4(CNR)
YES
120
-40
YES
YES
EC350CR-13P
EC350CR-13P
PCB Connector - Plug
3.50
GREEN (default)
Without
Wave soldering
46.2
14.5
6.85
0.6x1.1
3.4
1.2
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
8
320
160
160
2.5
2.5
2.5
300
8(USR).4(CNR)
YES
120
-40
YES
YES
EC350CR-14P
EC350CR-14P
PCB Connector - Plug
3.50
GREEN (default)
Without
Wave soldering
49.7
14.5
6.85
0.6x1.1
3.4
1.2
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
8
320
160
160
2.5
2.5
2.5
300
8(USR).4(CNR)
YES
120
-40
YES
YES
EC350CR-15P
EC350CR-15P
PCB Connector - Plug
3.50
GREEN (default)
Without
Wave soldering
53.2
14.5
6.85
0.6x1.1
3.4
1.2
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
8
320
160
160
2.5
2.5
2.5
300
8(USR).4(CNR)
YES
120
-40
YES
YES
EC350CR-16P
EC350CR-16P
PCB Connector - Plug
3.50
GREEN (default)
Without
Wave soldering
56.7
14.5
6.85
0.6x1.1
3.4
1.2
16
16P
1
16
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
8
320
160
160
2.5
2.5
2.5
300
8(USR).4(CNR)
YES
120
-40
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表