E3SK508V-XXP - PCB Terminal Blocks,Screw Connection,Pitch:5.08mm,M3,300V,20A
DINKLE
PCB Terminal blocks and PCB Connectors
PCB Terminal Blocks
Screw Connection
Powered by
CAD모델 선택
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20terminal20blocks/screw20connection/e3sk508v-xxp.prj},{NB=E3SK508V-08P},{NAME=E3SK508V-08P},{PREVIEW=../../../_pool_/8d/6d/e3sk508v-xxp.png},{PTTE=PCB Terminal Blocks},{PH=5.08},{CR=GREEN (default)},{CNMD=Screw Connection},{TEOFLG=Without},{SGMD=Wave Soldering},{LH=40.64},{WH=12.2},{HH=45},{PNDS=0.8x0.8},{PNLH=4.5},{PCB_HD=1.3},{CTDM=8},{NROFPS=08P},{LL=1},{CNPS=8},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=400},{RDCT=24},{RDVE2_2=630},{RDVE3_2=400},{RDVE3_3=250},{RIV2_2=4},{RIV3_2=4},{RIV3_3=4},{CCSS_MIN=0.5},{CCSS_MAX=2.5},{CCSSD_MIN=0.5},{CCSSD_MAX=2.5},{CCSFWFWTI_MIN=0.5},{CCSFWFWTI_MAX=2.5},{CCSFWFWI_MIN=0.5},{CCSFWFWI_MAX=2.5},{CWSCSS_MIN=0.5},{CWSCSS_MAX=1.5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
NAME
Name
ⁿ/ₐ
PTTE
Product type
ⁿ/ₐ
PH
Pitch
[mm]
CR
Color
ⁿ/ₐ
CNMD
Connection method
ⁿ/ₐ
TEOFLG
Type of locking
ⁿ/ₐ
SGMD
Soldering Method
ⁿ/ₐ
LH
Length
[mm]
WH
Width
[mm]
HH
Height
[mm]
PNDS
Pin dimensions
[mm]
PNLH
Pin length
[mm]
PCB_HD
PCB hole diameter
[mm]
CTDM
Circuit diagram
ⁿ/ₐ
NROFPS
Number of poles
ⁿ/ₐ
LL
Level
ⁿ/ₐ
CNPS
Connection points
ⁿ/ₐ
IGML
Insulating material
ⁿ/ₐ
IGMLGP
Insulating material group
ⁿ/ₐ
UL94FR
UL94 Flammability rating
ⁿ/ₐ
INRE
Insulation resistance
ⁿ/ₐ
CRML
Conductor material
ⁿ/ₐ
POCS
Plating of conductor surface
ⁿ/ₐ
RDVE
Rated Voltage
[V]
RDCT
Rated Current
[A]
RDVE2_2
Rated Voltage(II/2)
[V]
RDVE3_2
Rated Voltage(III/2)
[V]
RDVE3_3
Rated Voltage(III/3)
[V]
RIV2_2
Rated Impulse Voltage(II/2)
[kV]
RIV3_2
Rated Impulse Voltage(III/2)
[kV]
RIV3_3
Rated Impulse Voltage(III/3)
[kV]
CCSS_MIN
Conductor cross section solid. min
[mm²]
CCSS_MAX
Conductor cross section solid. max
[mm²]
CCSSD_MIN
Conductor cross section stranded. min
[mm²]
CCSSD_MAX
Conductor cross section stranded. max
[mm²]
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
[mm²]
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
[mm²]
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
[mm²]
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
[mm²]
CWSCSS_MIN
2 conductors with same cross section,solid,min
[mm²]
CWSCSS_MAX
2 conductors with same cross section,solid,max
[mm²]
CWSCSSD_MIN
2 conductors with same cross section,stranded,min
[mm²]
CWSCSSD_MAX
2 conductors with same cross section,stranded,max
[mm²]
CWSCSFWFWI_MIN
2 conductors with same cross section flexible,with min ferrule without insulation
[mm²]
CWSCSFWFWI_MAX
2 conductors with same cross section flexible,with max ferrule without insulation
[mm²]
CSCSFFIDW_MIN
2 conductors with same cross section flexible,min ferrule with insulation for double wire
[mm²]
CSCSFFIDW_MAX
2 conductors with same cross section flexible,max ferrule with insulation for double wire
[mm²]
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
[V]
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
[A]
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
[V]
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
[A]
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
[AWG]
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
[AWG]
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
[AWG]
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
[AWG]
SWTD
Screw thread
ⁿ/ₐ
SRSE
Screwdriver size
ⁿ/ₐ
TT_MIN
Tightening torque min
[N.m]
TT_MAX
Tightening torque max
[N.m]
SGLH
Stripping Length
[mm]
FP
Finger protection IP20(IEC60529)
ⁿ/ₐ
OGTE_MAX
Operating temperature max
[℃]
OGTE_MIN
Operating temperature min
[℃]
ROHS_A
RoHS Approval
ⁿ/ₐ
E3SK508V-02P
E3SK508V-02P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
10.16
12.2
45
0.8x0.8
4.5
1.3
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
24
630
400
250
4
4
4
0.5
2.5
0.5
2.5
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
300
20
300
10
26
12
26
12
M3
0.6x3.5
0.5
0.6
8~9
YES
120
-40
YES
E3SK508V-03P
E3SK508V-03P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
15.24
12.2
45
0.8x0.8
4.5
1.3
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
24
630
400
250
4
4
4
0.5
2.5
0.5
2.5
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
300
20
300
10
26
12
26
12
M3
0.6x3.5
0.5
0.6
8~9
YES
120
-40
YES
E3SK508V-04P
E3SK508V-04P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
20.32
12.2
45
0.8x0.8
4.5
1.3
4
04P
1
4
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
24
630
400
250
4
4
4
0.5
2.5
0.5
2.5
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
300
20
300
10
26
12
26
12
M3
0.6x3.5
0.5
0.6
8~9
YES
120
-40
YES
E3SK508V-05P
E3SK508V-05P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
25.4
12.2
45
0.8x0.8
4.5
1.3
5
05P
1
5
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
24
630
400
250
4
4
4
0.5
2.5
0.5
2.5
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
300
20
300
10
26
12
26
12
M3
0.6x3.5
0.5
0.6
8~9
YES
120
-40
YES
E3SK508V-06P
E3SK508V-06P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
30.48
12.2
45
0.8x0.8
4.5
1.3
6
06P
1
6
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
24
630
400
250
4
4
4
0.5
2.5
0.5
2.5
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
300
20
300
10
26
12
26
12
M3
0.6x3.5
0.5
0.6
8~9
YES
120
-40
YES
E3SK508V-07P
E3SK508V-07P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
35.56
12.2
45
0.8x0.8
4.5
1.3
7
07P
1
7
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
24
630
400
250
4
4
4
0.5
2.5
0.5
2.5
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
300
20
300
10
26
12
26
12
M3
0.6x3.5
0.5
0.6
8~9
YES
120
-40
YES
E3SK508V-08P
E3SK508V-08P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
40.64
12.2
45
0.8x0.8
4.5
1.3
8
08P
1
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
24
630
400
250
4
4
4
0.5
2.5
0.5
2.5
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
300
20
300
10
26
12
26
12
M3
0.6x3.5
0.5
0.6
8~9
YES
120
-40
YES
E3SK508V-09P
E3SK508V-09P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
45.72
12.2
45
0.8x0.8
4.5
1.3
9
09P
1
9
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
24
630
400
250
4
4
4
0.5
2.5
0.5
2.5
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
300
20
300
10
26
12
26
12
M3
0.6x3.5
0.5
0.6
8~9
YES
120
-40
YES
E3SK508V-10P
E3SK508V-10P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
50.8
12.2
45
0.8x0.8
4.5
1.3
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
24
630
400
250
4
4
4
0.5
2.5
0.5
2.5
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
300
20
300
10
26
12
26
12
M3
0.6x3.5
0.5
0.6
8~9
YES
120
-40
YES
E3SK508V-11P
E3SK508V-11P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
55.88
12.2
45
0.8x0.8
4.5
1.3
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
24
630
400
250
4
4
4
0.5
2.5
0.5
2.5
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
300
20
300
10
26
12
26
12
M3
0.6x3.5
0.5
0.6
8~9
YES
120
-40
YES
E3SK508V-12P
E3SK508V-12P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
60.96
12.2
45
0.8x0.8
4.5
1.3
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
24
630
400
250
4
4
4
0.5
2.5
0.5
2.5
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
300
20
300
10
26
12
26
12
M3
0.6x3.5
0.5
0.6
8~9
YES
120
-40
YES
E3SK508V-13P
E3SK508V-13P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
66.04
12.2
45
0.8x0.8
4.5
1.3
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
24
630
400
250
4
4
4
0.5
2.5
0.5
2.5
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
300
20
300
10
26
12
26
12
M3
0.6x3.5
0.5
0.6
8~9
YES
120
-40
YES
E3SK508V-14P
E3SK508V-14P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
71.12
12.2
45
0.8x0.8
4.5
1.3
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
24
630
400
250
4
4
4
0.5
2.5
0.5
2.5
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
300
20
300
10
26
12
26
12
M3
0.6x3.5
0.5
0.6
8~9
YES
120
-40
YES
E3SK508V-15P
E3SK508V-15P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
76.2
12.2
45
0.8x0.8
4.5
1.3
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
24
630
400
250
4
4
4
0.5
2.5
0.5
2.5
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
300
20
300
10
26
12
26
12
M3
0.6x3.5
0.5
0.6
8~9
YES
120
-40
YES
E3SK508V-16P
E3SK508V-16P
PCB Terminal Blocks
5.08
GREEN (default)
Screw Connection
Without
Wave Soldering
81.28
12.2
45
0.8x0.8
4.5
1.3
16
16P
1
16
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
24
630
400
250
4
4
4
0.5
2.5
0.5
2.5
0.5
2.5
0.5
2.5
0.5
1.5
0.5
1.5
0.5
1.5
0.5
1.5
300
20
300
10
26
12
26
12
M3
0.6x3.5
0.5
0.6
8~9
YES
120
-40
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성