E-SCK22 - Economy type guide shaft with internal thread at both ends and wrench groove type
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/e_sck22.prj},{NB=E-SCK22-D15-L20-M4-N4-S0},{CODE=E-SCK22},{TYPE=ldnlwdbs},{ACC=putongji},{MAT=45},{MAT1=S45C},{HRD=High frequency quenching, effective hardening layer depth is shown in P17, quenching hardness HRC56~},{SUR=Hard chromium plating, plating hardness HV850~, plating thickness 3-5 μ m},{D=15},{DTOL=-0.005/-0.025},{L=20},{LPOOL=[$LL1.:1000/$L2.]},{M=4},{N=4},{MCNC1=4,5,6,8,10},{S=0},{SPOOL=[0:$SPOOL1./1]},{W=13},{V=11},{C=0.5},{ZZLC=0},{ZZMCNC=0},{MC=0},{NC=0},{MCNC2=8,10},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
ACC
Accuracy class
ⁿ/ₐ
MAT
Material 1
ⁿ/ₐ
MAT1
material 2
ⁿ/ₐ
HRD
Hardness
ⁿ/ₐ
SUR
Surface Preparation
ⁿ/ₐ
D
[mm]
DTOL
Dtol
[mm]
W
[mm]
V
[mm]
C
[mm]
E-SCK22-D6-L15-M3-N3-S0
E-SCK22
ldnlwdbs
putongji
45
S45C
High frequency quenching,...
Hard chromium plating, pl...
6
-0.005/-0.020
5
9
0.5
E-SCK22-D8-L15-M3-N3-S0
E-SCK22
ldnlwdbs
putongji
45
S45C
High frequency quenching,...
Hard chromium plating, pl...
8
-0.005/-0.020
7
9
0.5
E-SCK22-D10-L15-M3-N3-S0
E-SCK22
ldnlwdbs
putongji
45
S45C
High frequency quenching,...
Hard chromium plating, pl...
10
-0.005/-0.020
8
9
0.5
E-SCK22-D12-L16-M4-N4-S0
E-SCK22
ldnlwdbs
putongji
45
S45C
High frequency quenching,...
Hard chromium plating, pl...
12
-0.005/-0.020
10
11
0.5
E-SCK22-D13-L20-M4-N4-S0
E-SCK22
ldnlwdbs
putongji
45
S45C
High frequency quenching,...
Hard chromium plating, pl...
13
-0.005/-0.020
11
11
0.5
E-SCK22-D15-L20-M4-N4-S0
E-SCK22
ldnlwdbs
putongji
45
S45C
High frequency quenching,...
Hard chromium plating, pl...
15
-0.005/-0.025
13
11
0.5
E-SCK22-D16-L25-M4-N4-S0
E-SCK22
ldnlwdbs
putongji
45
S45C
High frequency quenching,...
Hard chromium plating, pl...
16
-0.005/-0.025
14
11
0.5
E-SCK22-D20-L25-M4-N4-S0
E-SCK22
ldnlwdbs
putongji
45
S45C
High frequency quenching,...
Hard chromium plating, pl...
20
-0.005/-0.025
17
11
1.0
E-SCK22-D25-L30-M4-N4-S0
E-SCK22
ldnlwdbs
putongji
45
S45C
High frequency quenching,...
Hard chromium plating, pl...
25
-0.005/-0.025
22
11
1.0
E-SCK22-D30-L30-M4-N4-S0
E-SCK22
ldnlwdbs
putongji
45
S45C
High frequency quenching,...
Hard chromium plating, pl...
30
-0.005/-0.025
27
16
1.0
E-SCK22-D35-L30-M4-N4-S0
E-SCK22
ldnlwdbs
putongji
45
S45C
High frequency quenching,...
Hard chromium plating, pl...
35
-0.005/-0.030
30
16
1.0
E-SCK22-D40-L50-M4-N4-S0
E-SCK22
ldnlwdbs
putongji
45
S45C
High frequency quenching,...
Hard chromium plating, pl...
40
-0.005/-0.030
36
21
1.0
E-SCK22-D50-L50-M4-N4-S0
E-SCK22
ldnlwdbs
putongji
45
S45C
High frequency quenching,...
Hard chromium plating, pl...
50
-0.005/-0.030
41
21
1.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SCK01_37 - Guide Shaft, Both Ends Internal Thread, With Wrench Groove Type
Yiheda 3D Electronic Gallery
09.05.2024
SCJ01_57 - Guide Shaft, Both Ends Internal Thread, Standard Type
Yiheda 3D Electronic Gallery
09.05.2024
E-LME02_23 - Economical Linear Bearing With Flange-Single Lining Type
Yiheda 3D Electronic Gallery
09.05.2024
E-SCJ22 - Economy type guide shaft, internal thread type at both ends, stan...
Yiheda 3D Electronic Gallery
09.05.2024
SAD01_22 - Shafts Straight Rod Type Standard Type
Yiheda 3D Electronic Gallery
09.05.2024
E-SCK23 - Economy type guide shaft with internal thread at both ends and wr...
Yiheda 3D Electronic Gallery
09.05.2024
E-LMG02_23 - Economical Linear Bearing With Flange-Double Lining Type
Yiheda 3D Electronic Gallery
09.05.2024
SCK08 - Guide shaft, standard type / wrench groove type, common grade, fema...
Yiheda 3D Electronic Gallery
09.05.2024
LME01_27 - Linear bearing with flange and single liner
Yiheda 3D Electronic Gallery
09.05.2024
GAE01_26 - Flange type guide shaft support Guide type Mounting hole through...
Yiheda 3D Electronic Gallery
09.05.2024
E-SCE22 - Guide shaft end internal thread type with wrench groove type/thro...
Yiheda 3D Electronic Gallery
09.05.2024
TAC01_12 - Hexagon socket head cap screws ?¡è Full teeth ?¡è Half teeth ?¡è...
Yiheda 3D Electronic Gallery
09.05.2024
QCE01_52 - Non-Powered Transmission Wheel, Heavy Duty, Spring Press Type/Fe...
Yiheda 3D Electronic Gallery
09.05.2024
SCE01_37 - Guide Shaft, One End Internal Thread, With Wrench Groove Type
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성