目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
''E'' Profile for simplex chain - Chain guide rails in polyethylene
BEA Ingranaggi
Chains
Chain Guide Rails in Polyethylene
Chain guide rails type ''E''
Powered by
CAD模型選擇
{bea/chains/chain_guide_rails_in_poliyethylen/chain_guide_rails_type_e_/_e_profile_for_simple_chain.prj},{NB=6011043401},{TYPE=E 1},{CHAIN=1/2\"x5/16\"},{CNSORDERNO=6011043401},{ISO=08B1},{B=30},{A=15},{A1=2.2},{A2=7.17},{B1=7.4},{B2=20},{KG=20.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Type
ⁿ/ₐ
CHAIN
Chain
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
ISO
ⁿ/ₐ
B
[mm]
A
[mm]
A1
a
[mm]
A2
a1
[mm]
B1
b
[mm]
B2
b1
[mm]
KG
[kg/m]
6011043301
E 0
3/8"x7/32"
6011043301
06B1
25
10
1.5
4.35
5.4
15
15.00
6011043401
E 1
1/2"x5/16"
6011043401
08B1
30
15
2.2
7.17
7.4
20
20.00
6011043501
E 2
5/8"x3/8"
6011043501
10B1
33
20
2.6
9.45
9.2
23
23.00
6011043601
E 3
3/4"x7/16"
6011043601
12B1
38
20
2.4
11.11
11.3
28
28.00
6011043801
E 4
1"x17,02
6011043801
16B1
51
25
3.5
16.48
16.5
41
41.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表