目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DVA 2 - 振动阻尼元件
Elesa+Ganter
Vibration mounts
DVA
Powered by
CAD模型選擇
{elesa_ganter/vibration_mounts/dva/dva_2.prj},{NB=Vibration-damping elements DVA.2-50-50-M10-28-70 2},{PARTNUMBER=417221 },{DESCRIPTION=DVA.2-50-50-M10-28-70 },{DIM01=50},{DIM02=50},{DIM03=M10},{DIM04=28},{DIM05=10},{WEIGHT=185},{D=10},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d
ⁿ/ₐ
DIM04
l
[mm]
DIM05
h
[mm]
WEIGHT
重量
[g]
Vibration-damping element...
414301
DVA.2-8-8-M3-6-40
8
8
M3
6
3
3
Vibration-damping element...
411701
DVA.2-8-8-M3-6-55
8
8
M3
6
3
3
Vibration-damping element...
417001
DVA.2-8-8-M3-6-70
8
8
M3
6
3
3
Vibration-damping element...
414303
DVA.2-8-13-M3-6-40
8
13
M3
6
3
2
Vibration-damping element...
411703
DVA.2-8-13-M3-6-55
8
13
M3
6
3
2
Vibration-damping element...
417003
DVA.2-8-13-M3-6-70
8
13
M3
6
3
2
Vibration-damping element...
414311
DVA.2-10-10-M4-10-40
10
10
M4
10
4
4
Vibration-damping element...
411721
DVA.2-10-10-M4-10-55
10
10
M4
10
4
4
Vibration-damping element...
417011
DVA.2-10-10-M4-10-70
10
10
M4
10
4
4
Vibration-damping element...
414321
DVA.2-10-15-M4-10-40
10
15
M4
10
4
5
Vibration-damping element...
411731
DVA.2-10-15-M4-10-55
10
15
M4
10
4
5
Vibration-damping element...
417021
DVA.2-10-15-M4-10-70
10
15
M4
10
4
5
Vibration-damping element...
414323
DVA.2-10-20-M4-10-40
10
20
M4
10
4
3
Vibration-damping element...
411733
DVA.2-10-20-M4-10-55
10
20
M4
10
4
3
Vibration-damping element...
417023
DVA.2-10-20-M4-10-70
10
20
M4
10
4
3
Vibration-damping element...
414331
DVA.2-15-10-M4-10-40
15
10
M4
10
4
6
Vibration-damping element...
411741
DVA.2-15-10-M4-10-55
15
10
M4
10
4
6
Vibration-damping element...
417031
DVA.2-15-10-M4-10-70
15
10
M4
10
4
6
Vibration-damping element...
414341
DVA.2-15-15-M4-10-40
15
15
M4
10
4
7
Vibration-damping element...
411761
DVA.2-15-15-M4-10-55
15
15
M4
10
4
7
Vibration-damping element...
417041
DVA.2-15-15-M4-10-70
15
15
M4
10
4
7
Vibration-damping element...
414351
DVA.2-15-20-M4-10-40
15
20
M4
10
4
8
Vibration-damping element...
411771
DVA.2-15-20-M4-10-55
15
20
M4
10
4
8
Vibration-damping element...
417051
DVA.2-15-20-M4-10-70
15
20
M4
10
4
8
Vibration-damping element...
414353
DVA.2-15-25-M4-10-40
15
25
M4
10
4
8
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表