目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex chains SRC in stainless steel - Roller chains in 304 stainless steel - ''Saturn'' - DIN 8187 - ISO 606
BEA Ingranaggi
Chains
Chains
Chains SRC
Chains SRC in stainless steel
Powered by
CAD模型選擇
{bea/chains/chains/chains_src/chains_src_in_stainless_steel/duplex_chains_src_in_stainless_steel_asmtab.prj},{NB=740112200},{ISO=08B-2},{CNSORDERNO=740112200},{P=12.700},{PI=1/2\"},{B1=7.75},{D2=4.45},{D1=8.51},{A2=31.0},{G=11.81},{E=13.92},{FB=22.0},{KG=1.31},{PPATH=duplex_chains_src_in_stainless_steel_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ISO
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p
[mm]
PI
p
[Inch]
B1
b1 min.
[mm]
D2
d2
[mm]
D1
d1 max.
[mm]
A2
a2 max.
[mm]
G
g max.
[mm]
E
e
[mm]
FB
mim
[KN]
KG
q ?
[kg/m]
740109200
06B-2
740109200
9.525
3/8"
5.72
3.28
6.35
23.8
8.26
10.24
10.5
0.76
740112200
08B-2
740112200
12.700
1/2"
7.75
4.45
8.51
31.0
11.81
13.92
22.0
1.31
740115200
10B-2
740115200
15.875
5/8"
9.65
5.08
10.16
36.2
14.73
16.59
28.4
1.79
740119200
12B-2
740119200
19.050
3/4"
11.68
5.72
12.07
42.2
16.13
19.46
33.3
2.22
740125200
16B-2
740125200
25.400
1"
17.02
8.28
15.88
68.0
21.08
31.88
74.4
5.03
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表