DTS20W17-08PN [V001]
TE Connectivity
Connectors
Circular Connectors_new
Standard Circular Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/circular_connectors_new/standard_circular_connectors/ydts20w17_08pnv001.prj},{NB=YDTS20W17-08PNV001},{PN=YDTS20W17-08PNV001},{SHELLSIZE=17},{NUMBEROFPOSITIONS=8},{NUMBEROFPOWERPOSITIONS=8},{NUMBEROFSIGNALPOSITIONS=0},{OPERATINGVOLTAGEVAC=900},{VOLTAGEVRMS=2300},{OPERATINGVOLTAGEVDC=1250},{CONTACTCURRENTRATINGMAXA=13},{CONTACTQUANTITYSIZE16=8},{DURABILITYRATINGCYCLES=500},{PACKAGINGQUANTITY=1},{SHA256=g49JssImjwLcj4qeZ18ITkyfvJs3sPABGQJ/FdyaEtY=},{INAME=YDTS20W172d08PNV001},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
MILSPEC
Mil-Spec
ⁿ/ₐ
ASSEMBLYTYPE
Assembly Type
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
SHELLSIZE
Shell Size
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
CONNECTORSTYLE
Connector Style
ⁿ/ₐ
SHELLTYPE
Shell Type
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFPOWERPOSITIONS
Number of Power Positions
ⁿ/ₐ
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
ⁿ/ₐ
PRELOADED
Preloaded
ⁿ/ₐ
KEYING
Keying
ⁿ/ₐ
FACTORYINSTALLEDBACKSHELL
Factory Installed Backshell
ⁿ/ₐ
KEYINGPOLARIZEDPOSITIONLOCATIONS
Keying & Polarized Position Locations
ⁿ/ₐ
OPERATINGVOLTAGEVAC
Operating Voltage
[VAC]
VOLTAGEVRMS
Voltage
[Vrms]
OPERATINGVOLTAGEVDC
Operating Voltage
[VDC]
FEEDTHROUGHTYPE
Feedthrough Type
ⁿ/ₐ
ENTRYSTYLE
Entry Style
ⁿ/ₐ
SHELLPLATINGMATERIAL
Shell Plating Material
ⁿ/ₐ
SHELLMATERIAL
Shell Material
ⁿ/ₐ
INSULATIONMATERIAL
Insulation Material
ⁿ/ₐ
HERMETICALLYSEALED
Hermetically Sealed
ⁿ/ₐ
FLUIDTYPE
Fluid Type
ⁿ/ₐ
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
ⁿ/ₐ
ORINGMATERIAL
O-Ring Material
ⁿ/ₐ
WEIGHT
Weight
ⁿ/ₐ
ENVIRONMENTALPROTECTION
Environmental Protection
ⁿ/ₐ
PERIPHERALSEALMATERIAL
Peripheral Seal Material
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
REVERSEGENDER
Reverse Gender
ⁿ/ₐ
CONTACTLAYOUTARRANGEMENT
Contact Layout Arrangement
ⁿ/ₐ
CONTACTTYPE
Contact Type
ⁿ/ₐ
CONTACTQUANTITYSIZE16
Contact Quantity (Size 16)
ⁿ/ₐ
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
ⁿ/ₐ
PANELMOUNTFEATURE
Panel Mount Feature
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
POLARIZATIONCODE
Polarization Code
ⁿ/ₐ
MATINGALIGNMENTTYPE
Mating Alignment Type
ⁿ/ₐ
MATINGRETENTION
Mating Retention
ⁿ/ₐ
FLANGE
Flange
ⁿ/ₐ
MATINGRETENTIONTYPE
Mating Retention Type
ⁿ/ₐ
ALIGNMENTKEYED
Alignment Keyed
ⁿ/ₐ
ASSEMBLYLENGTH
Assembly Length
ⁿ/ₐ
WIRESIZEAWG
Wire Size
[AWG]
WIRESIZEMM2
Wire Size
[mm2]
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
FLUIDRESISTANCE
Fluid Resistance
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
DURABILITYRATINGCYCLES
Durability Rating
[Cycles]
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
POSITIONLOCATIONSOMITTED
Position Locations Omitted
ⁿ/ₐ
YDTS20W17-08PNV001
YDTS20W17-08PNV001
YDTS20W17-08PNV001
RECP ASSY
D3899920WE8PN
Electrical Connector
Connector
Cable-to-Panel
Yes
Wire & Cable
17
Yes
Receptacle
Square Flange Receptacle
8
8
0
No
Keyway Polarization N
No
N
900
2300
1250
No
Rear Insertion
Cadmium, O.D.
Aluminum 6061-T6
Hard DielectricSilicone
No
Coolanol 25, M2-V, MIL-DT...
Elastomer Sealed
Silicone
26.1 g [ .0576 lb ]
Yes
Silicone
13
No
17 - 8
Pin
8
Square Flange
With
Panel
N
Keyed
With
Square Flange
Triple Start Threaded
Clocking
31.5 mm [ 1.24 in ]
20 - 16
.52 - 1.31
1.65 - 2.77 mm [ .065 - ....
-65 - 200 C [ -85 - 392 F...
Yes
Power
500
1
All
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表