DSA2 Holder 125-220 - 真空装置
KCC Precision
真空
真空 Unit
DSA2
Powered by
CAD模型選擇
{kccpr/vaccum/vaccum_unit/dsa2/dsa2_hold-100.prj},{NB=HSS-A2(DSA2-125-)},{IDNR=},{MODEL=HSS-A2},{PAD=},{ND=125},{L=60.000},{L1=18.000},{D1=16.000},{L2=2.000},{D2=14.000},{L3=20.000},{D3=25.000},{L4=20.000},{D4=16.000},{L5=MIN},{D5=MIN},{H=MIN},{VERS=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MODEL
Model Name
ⁿ/ₐ
ND
[mm]
L
[mm]
L1
[mm]
D1
[mm]
L2
[mm]
D2
[mm]
L3
[mm]
D3
[mm]
L4
[mm]
D4
[mm]
H
[mm]
HSS-A2(DSA2-125-)
HSS-A2
125
60.000
18.000
16.000
2.000
14.000
20.000
25.000
20.000
16.000
HSS-A2(DSA2-160-)
HSS-A2
160
60.000
18.000
16.000
2.000
14.000
20.000
25.000
20.000
16.000
HSS-A2(DSA2-220-)
HSS-A2
220
60.000
18.000
16.000
2.000
14.000
20.000
25.000
20.000
16.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表