目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Dry-Running Vacuum Pumps EVE-TR - EVE-TR 4 AC3 S012/S013 F
Schmalz
Vacuum Components
Vacuum generators
Vacuum Pumps
Dry-Running Vacuum Pumps EVE-TR
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_erzeuger/vakuum_pumpen/trockenlaeufer_vakuum_pumpen_eve_tr/10_03_01_00113.prj},{NB=SCHMALZ 10.03.01.00113 EVE-TR 4 AC3 S012/S013 F},{NAME=10_03_01_00113},{INAME=10_03_01_00113},{SHA256=uCq7OQ10zGzyW7cP4zel1Qs2+k0/dDGyyo8eZj4Jx4E=},{NNCUSTOM=EVE-TR 4 AC3 S012/S013 F},{NTCUSTOM=Vakuumpumpe},{NBCUSTOM=EVE-TR 4 AC3 S012/S013 F},{LINACUSTOM=EVE-TR 4 AC3 S012/S013 F},{ARTNR=10.03.01.00113},{C114=155},{C113=11.5},{C127=7},{C135=G1/4\"-IG},{C138=G1/4\"-IG},{C117=148},{C115=172},{C116=40.5},{C111=221.5},{C110=72},{C628=80},{C625=100},{C493=-850},{C2206=-25.1},{C885=4.1},{C887=4.7},{C526=175-260V o. 300-450V},{C528=200-300V o. 350-520V},{C520=0.18},{C521=0.22},{C953=59},{C576=7},{C449=IP 54}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C114
B
[mm]
C113
B2
[mm]
C127
d
[mm]
C135
G2
ⁿ/ₐ
C138
G3
ⁿ/ₐ
C117
H
[mm]
C115
H1
[mm]
C116
H2
[mm]
C111
L
[mm]
C110
L2
[mm]
C628
X1
[mm]
C625
Y1
[mm]
C493
Vacuum (max)
[mbar]
C2206
Vacuum (max)
[inHg]
C885
Saugvermögen (50 Hz)
[mł/h]
C887
Saugvermögen (60 Hz)
[mł/h]
C526
Spannung (50 Hz)
ⁿ/ₐ
C528
Spannung (60 Hz)
ⁿ/ₐ
C520
Nennleistung (50 Hz)
[kW]
C521
Nennleistung (60 Hz)
[kW]
C953
Schallpegel (50 Hz)
[dB]
C576
Weight
[kg]
C449
Protection class
ⁿ/ₐ
SCHMALZ 10.03.01.00113 EV...
10_03_01_00113
EVE-TR 4 AC3 S012/S013 F
Vakuumpumpe
EVE-TR 4 AC3 S012/S013 F
EVE-TR 4 AC3 S012/S013 F
10.03.01.00113
155
11.5
7
G1/4"-IG
G1/4"-IG
148
172
40.5
221.5
72
80
100
-850
-25.1
4.1
4.7
175-260V o. 300-450V
200-300V o. 350-520V
0.18
0.22
59
7
IP 54
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表