目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Drive head for position switches/hinge switches [EC001483]
Eaton's CAD
Industrial control, drives, automation and sensors
Sensors and limit switches
23210
Powered by
CAD模型選擇
{eaton_cad/23126/23148/23210/23493.prj},{NB=266133},{PLID=266133},{NETTO_WEIGHT=0.01600},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/48/6d/70/23493_preview_30.png},{MANUTYPEDESC=LS-XS},{DESCSHORT=Spring-rod actuator},{DESCLONG=Operating head for LS-Titan position switch, IEC EN 60947-5-1, high degree of protection IP66, device for world markets, modular system, easy mounting technology, operating heads can be attached in any 4 directions and snapped-on simple, quick and safely using the bayonet fitting. Spring-rod actuator not suitable for safety functions use only with snap-action contact.},{INTNO=4015082661335},{ECLASS_13_0=Drive head for position switches [BAA083017]}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF006976
Type of control element
ⁿ/ₐ
266125
266125
LS-XP
Roller plunger
Roller plunger, Part grou...
4015082661250
0.00700
Drive head for position s...
Drive head for position s...
Roller cam
266158
266158
LSM-XP
Roller plunger, metal
Roller plunger, Part grou...
4015082661588
0.02900
Drive head for position s...
Drive head for position s...
Roller cam
266133
266133
LS-XS
Spring-rod actuator
Operating head for LS-Tit...
4015082661335
0.01600
Drive head for position s...
Drive head for position s...
Spring-rod
290190
290190
LS-XOR
Actuating rod
Accessories, modular syst...
4015082901905
0.03500
Drive head for position s...
Drive head for position s...
Without actuator
266163
266163
LSM-XS
Spring-rod actuator, meta...
Operating head for LS-Tit...
4015082661632
0.04500
Drive head for position s...
Drive head for position s...
Spring-rod
144118
144118
LS-S11S-CC
Rounded plunger, snap-act...
IEC EN 60947-5-1, high de...
4015081411443
0.05100
Drive head for position s...
Drive head for position s...
Plunger
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表