DP2.5N-TP - Disconnect Terminal Block,Push-in Design,Width:5.10mm,300V,18A
DINKLE
DIN Rail Terminal Blocks
Push-in Design
Disconnect Terminal Block
Powered by
CAD모델 선택
{dinkle/din20rail20terminal20blocks/push-in20design/disconnect20terminal20block/dp2.5n-tp.prj},{NB=DP2.5N-TP},{NAME=DP2.5N-TP},{PREVIEW=../../../_pool_/4c/36/dp2.5n-tp.png},{PTCY=Disconnect Terminal Block},{PH=5.10},{CR=GREY (default)},{CNMD=Push-in Design},{LH=61.7},{WH=5.1},{HH=50.6(TS-35N).58.1(TS-35/15N)},{CTDM=1},{NROFPS=01P},{LL=1},{CNPS=2},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=HIGH PERFORMANCE COPPER ALLOY},{POCS=Tin PLATED},{RDVE=400},{RDCT=20},{RDVE3_3=400},{RIV3_3=6},{CCSS_MIN=0.2},{CCSS_MAX=4},{CCSSD_MIN=0.2},{CCSSD_MAX=2.5},{CCSFWFWTI_MIN=0.25},{CCSFWFWTI_MAX=2.5},{CCSFWFWI_MIN=0.25},{CCSFWFWI_MAX=2.5},{CSCSFFIDW_MIN=0.5},{CSCSFFIDW_MAX=0.5},{RV_UL_CUL_B=300},{RC_UL_CUL_B=18},{RV_UL_CUL_C=300},{RC_UL_CUL_C=18},{MIN_WCAT_UL_CUL=26}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
NAME
Name
ⁿ/ₐ
PTCY
Product Category
ⁿ/ₐ
PH
Pitch
[mm]
CR
Color
ⁿ/ₐ
CNMD
Connection method
ⁿ/ₐ
LH
Length
[mm]
WH
Width
[mm]
HH
Height
[mm]
CTDM
Circuit diagram
ⁿ/ₐ
NROFPS
Number of poles
ⁿ/ₐ
LL
Level
ⁿ/ₐ
CNPS
Connection points
ⁿ/ₐ
IGML
Insulating material
ⁿ/ₐ
IGMLGP
Insulating material group
ⁿ/ₐ
UL94FR
UL94 Flammability rating
ⁿ/ₐ
INRE
Insulation resistance
ⁿ/ₐ
CRML
Conductor material
ⁿ/ₐ
POCS
Plating of conductor surface
ⁿ/ₐ
RDVE
Rated Voltage
[V]
RDCT
Rated Current
[A]
RDVE3_3
Rated Voltage(III/3)
[V]
RIV3_3
Rated Impulse Voltage(III/3)
[kV]
CCSS_MIN
Conductor cross section solid. min
[mm²]
CCSS_MAX
Conductor cross section solid. max
[mm²]
CCSSD_MIN
Conductor cross section stranded. min
[mm²]
CCSSD_MAX
Conductor cross section stranded. max
[mm²]
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
[mm²]
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
[mm²]
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
[mm²]
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
[mm²]
CSCSFFIDW_MIN
2 conductors with same cross section flexible,min ferrule with insulation for double wire
[mm²]
CSCSFFIDW_MAX
2 conductors with same cross section flexible,max ferrule with insulation for double wire
[mm²]
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
[V]
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
[A]
RV_UL_CUL_C
Rated Voltage (UL/CUL Group C)
[V]
RC_UL_CUL_C
Rated Current (UL/CUL Group C)
[A]
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
[AWG]
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
[AWG]
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
[AWG]
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
[AWG]
SRSE
Screwdriver size
ⁿ/ₐ
SGLH
Stripping Length
[mm]
MGRL
Mounting rail
ⁿ/ₐ
ECPR
End cover plate required
ⁿ/ₐ
GGCN
Grounding connection
ⁿ/ₐ
BOTHP
Back of the hand protection IP10(IEC60529)
ⁿ/ₐ
FP
Finger protection IP20(IEC60529)
ⁿ/ₐ
OGTE_MAX
Operating temperature max
[℃]
OGTE_MIN
Operating temperature min
[℃]
ROHS_A
RoHS Approval
ⁿ/ₐ
DP2.5N-TP
DP2.5N-TP
Disconnect Terminal Block
5.10
GREY (default)
Push-in Design
61.7
5.1
50.6(TS-35N).58.1(TS-35/1...
1
01P
1
2
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
400
20
400
6
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.5
0.5
300
18
300
18
26
12
26
12
0.6X3.5
10
TS-35N、TS-35/15N
YES
NO
YES
YES
120
-40
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성