DP2.5N-3L-SPE - Grounding Terminal Block,Push-in Design,Width:5.10mm,600V,20A
DINKLE
DIN Rail Terminal Blocks
Push-in Design
Grounding Terminal Block
Powered by
CAD모델 선택
{dinkle/din20rail20terminal20blocks/push-in20design/grounding20terminal20block/dp2.5n-3l-spe.prj},{NB=DP2.5N-3L-SPE},{NAME=DP2.5N-3L-SPE},{PREVIEW=../../../_pool_/46/ef/dp2.5n-3l-spe.png},{PTCY=Grounding Terminal Block},{PH=5.10},{CR=GREY (default)},{CNMD=Push-in Design},{LH=98.3},{WH=5.1},{HH=92.6(TS-35N).100.1(TS-35/15N)},{CTDM=4},{NROFPS=01P},{LL=4},{CNPS=7},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=800},{RDCT=24},{RDVE3_3=800},{RIV3_3=8},{CCSS_MIN=0.14},{CCSS_MAX=4},{CCSSD_MIN=0.14},{CCSSD_MAX=2.5},{CCSFWFWTI_MIN=0.25},{CCSFWFWTI_MAX=2.5},{CCSFWFWI_MIN=0.25},{CCSFWFWI_MAX=2.5},{RV_UL_CUL_B=600},{RC_UL_CUL_B=20},{RV_UL_CUL_C=600},{RC_UL_CUL_C=20},{MIN_WCAT_UL_CUL=26},{MAX_WCAT_UL_CUL=12},{MIN_SWCAT_UL_CUL=26}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
NAME
Name
ⁿ/ₐ
PTCY
Product Category
ⁿ/ₐ
PH
Pitch
[mm]
CR
Color
ⁿ/ₐ
CNMD
Connection method
ⁿ/ₐ
LH
Length
[mm]
WH
Width
[mm]
HH
Height
[mm]
CTDM
Circuit diagram
ⁿ/ₐ
NROFPS
Number of poles
ⁿ/ₐ
LL
Level
ⁿ/ₐ
CNPS
Connection points
ⁿ/ₐ
IGML
Insulating material
ⁿ/ₐ
IGMLGP
Insulating material group
ⁿ/ₐ
UL94FR
UL94 Flammability rating
ⁿ/ₐ
INRE
Insulation resistance
ⁿ/ₐ
CRML
Conductor material
ⁿ/ₐ
POCS
Plating of conductor surface
ⁿ/ₐ
RDVE
Rated Voltage
[V]
RDCT
Rated Current
[A]
RDVE3_3
Rated Voltage(III/3)
[V]
RIV3_3
Rated Impulse Voltage(III/3)
[kV]
CCSS_MIN
Conductor cross section solid. min
[mm²]
CCSS_MAX
Conductor cross section solid. max
[mm²]
CCSSD_MIN
Conductor cross section stranded. min
[mm²]
CCSSD_MAX
Conductor cross section stranded. max
[mm²]
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
[mm²]
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
[mm²]
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
[mm²]
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
[mm²]
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
[V]
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
[A]
RV_UL_CUL_C
Rated Voltage (UL/CUL Group C)
[V]
RC_UL_CUL_C
Rated Current (UL/CUL Group C)
[A]
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
[AWG]
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
[AWG]
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
[AWG]
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
[AWG]
SRSE
Screwdriver size
ⁿ/ₐ
SGLH
Stripping Length
[mm]
MGRL
Mounting rail
ⁿ/ₐ
ECPR
End cover plate required
ⁿ/ₐ
GGCN
Grounding connection
ⁿ/ₐ
BOTHP
Back of the hand protection IP10(IEC60529)
ⁿ/ₐ
FP
Finger protection IP20(IEC60529)
ⁿ/ₐ
OGTE_MAX
Operating temperature max
[℃]
OGTE_MIN
Operating temperature min
[℃]
ROHS_A
RoHS Approval
ⁿ/ₐ
DP2.5N-3L-SPE
DP2.5N-3L-SPE
Grounding Terminal Block
5.10
GREY (default)
Push-in Design
98.3
5.1
92.6(TS-35N).100.1(TS-35/...
4
01P
4
7
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
800
24
800
8
0.14
4
0.14
2.5
0.25
2.5
0.25
2.5
600
20
600
20
26
12
26
12
0.6*3.5,PH1
10
TS-35N、TS-35/15N
YES
YES
YES
YES
120
-40
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성