目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Door coupling handle for switchgear [EC000230] Basic version and enhancement
Eaton's CAD
Industrial control, drives, automation and sensors
Motor protection and overload relays
23238
Powered by
CAD模型選擇
{eaton_cad/23126/23144/23238/24461.prj},{NB=164297},{PLID=164297},{NETTO_WEIGHT=0.16000},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/d0/26/99/24461_preview_10.png},{MANUTYPEDESC=PKZ0-XHT-MCC},{DESCSHORT=Door coupling handle, for MCC-V. 90 degree, twisted},{DESCLONG=For use as a main switch to EN 60204 in MCC power distribution systems and with PKZM0 installed when rotated by 90°},{INTNO=4015081608256},{ECLASS_13_0=Hand drive for switch devices [AKF013019]},{ETIM_9_0=Door coupling handle for switchgear [EC000230]},{EF001968=true},{EF001969=true},{EF000113=true},{EF001970=false},{EF011959=Other},{DATA_SHEET=Data sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF001968
With axis extension
ⁿ/ₐ
EF001969
With door interlock
ⁿ/ₐ
EF000113
Lockable
ⁿ/ₐ
EF001970
With handle red/yellow
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
164297
164297
PKZ0-XHT-MCC
Door coupling handle, for...
For use as a main switch ...
4015081608256
0.16000
Hand drive for switch dev...
Door coupling handle for ...
true
true
true
false
Other
164298
164298
PKZ0-XRHT-MCC
Door coupling handle, for...
Door coupling handle with...
4015081608263
0.16000
Hand drive for switch dev...
Door coupling handle for ...
true
true
true
true
Other
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表