DLMPSM-2-01 - PCB Supports - Locking Two-Prong
Essentra Components
PCB & Electronics Hardware
Supports
Standard Snap Lock Supports
PCB Supports - Locking Two-Prong
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t12000000/l3_t12070000/p160360/dlmspm-2-01.prj},{NB=DLMSPM-10-01},{PN=DLMSPM-10-01},{AMERSID=1069571},{APACID=-},{EMEAID=-},{MAT=UL94 V-2 Nylon 6/6, RMS-01},{COLOR=Natural},{A=0.62500000},{AM=15.9},{BD=4.600},{SD=3.050},{HD=3.800},{SHT=3.600},{HHT=1.800},{HANG=24.000},{FHT=0.400},{SWDTH=1.000},{SLEN=3.100},{CWDTH=3.260},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Body Height Inch
[Inch]
AM
A Body Height Metric
[mm]
DLMSPM-2-01
DLMSPM-2-01
1069578
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/8
3.2
DLMSPM-3-01
DLMSPM-3-01
1069581
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/16
4.8
DLMSPM-4-01
DLMSPM-4-01
1069582
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/4
6.4
DLMSPM-5-01
DLMSPM-5-01
1069583
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
5/16
7.9
DLMSPM-6-01
DLMSPM-6-01
1069584
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/8
9.5
DLMSPM-7-01
DLMSPM-7-01
1069585
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
7/16
11.1
DLMSPM-8-01
DLMSPM-8-01
1069586
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/2
12.7
DLMSPM-9-01
DLMSPM-9-01
1069587
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
9/16
14.3
DLMSPM-10-01
DLMSPM-10-01
1069571
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
5/8
15.9
DLMSPM-12-01
DLMSPM-12-01
1069572
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/4
19.1
DLMSPM-13-01
DLMSPM-13-01
1069573
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
13/16
20.6
DLMSPM-14-01
DLMSPM-14-01
1069574
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
7/8
22.2
DLMSPM-16-01
DLMSPM-16-01
1069575
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1
25.4
DLMSPM-18-01
DLMSPM-18-01
1069576
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1 1/8
28.6
DLMSPM-20-01
DLMSPM-20-01
1069577
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1 1/4
31.8
DLMSPM-22-01
DLMSPM-22-01
1069579
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1 3/8
34.9
DLMSPM-24-01
DLMSPM-24-01
1069580
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1 1/2
38.1
DLMSPM-9-19
DLMSPM-9-19
1069588
-
1070538
UL94 V-0 Nylon 6/6, RMS-1...
Natural
9/16
14.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表