目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 6336 - Star knobs, Cast iron, Type C with plain blind bore, Tol. H7
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
DIN 6336
DIN 6336 GG
DIN 6336 GG C
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/din6336/din6336_g/din6336_g_c/din6336_g_c.prj},{NB=Sterngriff DIN6336-GG-50-B10-C},{ARTNR=DIN6336-GG-50-B10-C},{PARTNUMBER=DIN 6336-GG-50-B10-C},{NORMNR=DIN 6336},{D1=50},{D3=B10},{D3X='B8','B8','B10','B10'},{D4=18},{H1=32},{H2=15},{T1=18},{W1=89.000},{ABS2=22.000},{ABS3=8.000},{ABS4=19.000},{ABS5=14.000},{ABS6=7.000},{R1=15.000},{R2=5.000},{R3=8.000},{R4=80.000},{TT=8.000},{D1T=37.500},{WEIGHT=0.1500},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D3
H7 Bore
[mm]
D4
[mm]
H1
[mm]
H2
min.
[mm]
T1
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sterngriff DIN6336-GG-32-...
DIN6336-GG-32-B6-C
32
B6
12
20
9
12
0.0490
83024900
YES
Sterngriff DIN6336-GG-40-...
DIN6336-GG-40-B8-C
40
B8
14
25
12
15
0.0670
83024900
YES
Sterngriff DIN6336-GG-50-...
DIN6336-GG-50-B8-C
50
B8
18
32
15
18
0.1330
83024900
YES
Sterngriff DIN6336-GG-50-...
DIN6336-GG-50-B10-C
50
B10
18
32
15
18
0.1500
83024900
YES
Sterngriff DIN6336-GG-63-...
DIN6336-GG-63-B10-C
63
B10
20
40
19
22
0.2560
83024900
YES
Sterngriff DIN6336-GG-63-...
DIN6336-GG-63-B12-C
63
B12
20
40
19
22
0.2600
83024900
YES
Sterngriff DIN6336-GG-80-...
DIN6336-GG-80-B12-C
80
B12
25
50
23
28
0.4900
83024900
YES
Sterngriff DIN6336-GG-80-...
DIN6336-GG-80-B16-C
80
B16
25
50
23
28
0.5420
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表