您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 435 - Square taper washers for I-sections
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_435.prj},{NB=I-Scheibe DIN 435 17.5 51922.160.001(High)},{CNSORDERNO=51922.160.001},{D=17.5},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=35.600},{DA=17.5},{A=32},{B=36},{E=5.00},{H=7.5},{R=2.0},{T=0.8},{NENNID=M16},{BRAND=Fabory},{STANDARD=DIN ?435},{THREAD=},{THREADDIRECTIO=},{STYLE=I-sections (14%)},{TYPE=Taper},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN?2273},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492315359},{INTRASTATCODE=7318220091},{ECLASS=23-09-01-02�},{UNSPSC=31161807},{ETIM=EC002394},{FAB_NENN=17,5},{FAB_GEO=For nom. size=M16;Diameter (d-D)=17,5;a=32;b=36;h=7,5},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Inner diameter max.
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DA
Nominal size
[mm]
G
For thread
ⁿ/ₐ
A
Length
[mm]
B
Width
[mm]
E
Help dimensions
[mm]
H
Height
[mm]
NG
Declination
[%]
R
Radius ~
[mm]
T
Groove depth ~
[mm]
AM
[mm]
I-Washer DIN 435 9
38520.080.001
M8
9.0
Fabory
DIN 435
I-sections (14%)
Taper
Steel
100-250 HV10
Plain
0.01010
NEN2273
Y
8715492779137
7318220095
23-09-01-02�
31161807
EC002394
100
9.0
M8
22
22
3.05
4.6
14%±0.5%
1.2
0.5
14%±0.5%
I-Washer DIN 435 9
38540.080.001
M8
9.0
Fabory
DIN 435
I-sections (14%)
Taper
Steel
100-250 HV10
Hot dip galvanized
0.01010
NEN2273
Y
8715492779267
7318220095
23-09-01-02�
31161807
EC002394
100
9.0
M8
22
22
3.05
4.6
14%±0.5%
1.2
0.5
14%±0.5%
I-Washer DIN 435 9
51922.080.001
M8
9.0
Fabory
DIN ?435
I-sections (14%)
Taper
Stainless steel
A2
0.01010
NEN?2273
Y
8715492315328
7318220091
23-09-01-02�
31161807
EC002394
50
9.0
M8
22
22
3.05
4.6
14%±0.5%
1.2
0.5
14%±0.5%
I-Washer DIN 435 9
55922.080.001
M8
9.0
Fabory
DIN ?435
I-sections (14%)
Taper
Stainless steel
A4
0.00001
NEN?2273
Y
8715494604482
7318220091
23-09-01-02�
31161807
EC002394
50
9.0
M8
22
22
3.05
4.6
14%±0.5%
1.2
0.5
14%±0.5%
I-Washer DIN 435 11
38520.100.001
M10
11.0
Fabory
DIN 435
I-sections (14%)
Taper
Steel
100-250 HV10
Plain
0.00940
NEN2273
Y
8715492779144
7318220095
23-09-01-02�
31161807
EC002394
100
11.0
M10
22
22
3.05
4.6
14%±0.5%
1.2
0.5
14%±0.5%
I-Washer DIN 435 11
38540.100.001
M10
11.0
Fabory
DIN 435
I-sections (14%)
Taper
Steel
100-250 HV10
Hot dip galvanized
0.00940
NEN2273
Y
8715492779274
7318220095
23-09-01-02�
31161807
EC002394
100
11.0
M10
22
22
3.05
4.6
14%±0.5%
1.2
0.5
14%±0.5%
I-Washer DIN 435 11
51922.100.001
M10
11.0
Fabory
DIN ?435
I-sections (14%)
Taper
Stainless steel
A2
0.00940
NEN?2273
Y
8715492315335
7318220091
23-09-01-02�
31161807
EC002394
50
11.0
M10
22
22
3.05
4.6
14%±0.5%
1.2
0.5
14%±0.5%
I-Washer DIN 435 11
55922.100.001
M10
11.0
Fabory
DIN ?435
I-sections (14%)
Taper
Stainless steel
A4
0.00940
NEN?2273
Y
8715492355027
7318220091
23-09-01-02�
31161807
EC002394
50
11.0
M10
22
22
3.05
4.6
14%±0.5%
1.2
0.5
14%±0.5%
I-Washer DIN 435 13.5
38520.120.001
M12
13.5
Fabory
DIN 435
I-sections (14%)
Taper
Steel
100-250 HV10
Plain
0.02010
NEN2273
Y
8715492779151
7318220095
23-09-01-02�
31161807
EC002394
100
13.5
M12
26
30
4.10
6.2
14%±0.5%
1.6
0.7
14%±0.5%
I-Washer DIN 435 13.5
38540.120.001
M12
13.5
Fabory
DIN 435
I-sections (14%)
Taper
Steel
100-250 HV10
Hot dip galvanized
0.01944
NEN2273
Y
8715492779281
7318220095
23-09-01-02�
31161807
EC002394
100
13.5
M12
26
30
4.10
6.2
14%±0.5%
1.6
0.7
14%±0.5%
I-Washer DIN 435 13.5
51922.120.001
M12
13.5
Fabory
DIN ?435
I-sections (14%)
Taper
Stainless steel
A2
0.02010
NEN?2273
Y
8715492315342
7318220091
23-09-01-02�
31161807
EC002394
50
13.5
M12
26
30
4.10
6.2
14%±0.5%
1.6
0.7
14%±0.5%
I-Washer DIN 435 13.5
55922.120.001
M12
13.5
Fabory
DIN ?435
I-sections (14%)
Taper
Stainless steel
A4
0.02010
NEN?2273
Y
8715492355034
7318220091
23-09-01-02�
31161807
EC002394
50
13.5
M12
26
30
4.10
6.2
14%±0.5%
1.6
0.7
14%±0.5%
I-Washer DIN 435 17.5
38520.160.001
M16
17.5
Fabory
DIN 435
I-sections (14%)
Taper
Steel
100-250 HV10
Plain
0.03560
NEN2273
Y
8715492779175
7318220095
23-09-01-02�
31161807
EC002394
100
17.5
M16
32
36
5.00
7.5
14%±0.5%
2.0
0.8
14%±0.5%
I-Washer DIN 435 17.5
38540.160.001
M16
17.5
Fabory
DIN 435
I-sections (14%)
Taper
Steel
100-250 HV10
Hot dip galvanized
0.03308
NEN2273
Y
8715492779298
7318220095
23-09-01-02�
31161807
EC002394
100
17.5
M16
32
36
5.00
7.5
14%±0.5%
2.0
0.8
14%±0.5%
I-Washer DIN 435 17.5
51922.160.001
M16
17.5
Fabory
DIN ?435
I-sections (14%)
Taper
Stainless steel
A2
0.03560
NEN?2273
Y
8715492315359
7318220091
23-09-01-02�
31161807
EC002394
50
17.5
M16
32
36
5.00
7.5
14%±0.5%
2.0
0.8
14%±0.5%
I-Washer DIN 435 17.5
55922.160.001
M16
17.5
Fabory
DIN ?435
I-sections (14%)
Taper
Stainless steel
A4
0.03560
NEN?2273
Y
8715492355041
7318220091
23-09-01-02�
31161807
EC002394
50
17.5
M16
32
36
5.00
7.5
14%±0.5%
2.0
0.8
14%±0.5%
I-Washer DIN 435 22
38520.200.001
M20
22.0
Fabory
DIN 435
I-sections (14%)
Taper
Steel
100-250 HV10
Plain
0.06700
NEN2273
Y
8715492779199
7318220095
23-09-01-02�
31161807
EC002394
50
22.0
M20
40
44
6.10
9.2
14%±0.5%
2.4
0.9
14%±0.5%
I-Washer DIN 435 22
38540.200.001
M20
22.0
Fabory
DIN 435
I-sections (14%)
Taper
Steel
100-250 HV10
Hot dip galvanized
0.06700
NEN2273
Y
8715492779304
7318220095
23-09-01-02�
31161807
EC002394
50
22.0
M20
40
44
6.10
9.2
14%±0.5%
2.4
0.9
14%±0.5%
I-Washer DIN 435 22
51922.200.001
M20
22.0
Fabory
DIN ?435
I-sections (14%)
Taper
Stainless steel
A2
0.06700
NEN?2273
Y
8715494096539
7318220091
23-09-01-02�
31161807
EC002394
25
22.0
M20
40
44
6.10
9.2
14%±0.5%
2.4
0.9
14%±0.5%
I-Washer DIN 435 22
55922.200.001
M20
22.0
Fabory
DIN ?435
I-sections (14%)
Taper
Stainless steel
A4
0.06700
NEN?2273
Y
8715494107396
7318220091
23-09-01-02�
31161807
EC002394
25
22.0
M20
40
44
6.10
9.2
14%±0.5%
2.4
0.9
14%±0.5%
I-Washer DIN 435 24
38520.220.001
M22
24.0
Fabory
DIN 435
I-sections (14%)
Taper
Steel
100-250 HV10
Plain
0.09000
NEN2273
Y
8715492779205
7318220095
23-09-01-02�
31161807
EC002394
50
24.0
M22
44
50
6.50
10.0
14%±0.5%
2.4
1.0
14%±0.5%
I-Washer DIN 435 24
38540.220.001
M22
24.0
Fabory
DIN 435
I-sections (14%)
Taper
Steel
100-250 HV10
Hot dip galvanized
0.09000
NEN2273
Y
8715492779311
7318220095
23-09-01-02�
31161807
EC002394
50
24.0
M22
44
50
6.50
10.0
14%±0.5%
2.4
1.0
14%±0.5%
I-Washer DIN 435 24
51922.220.001
M22
24.0
Fabory
DIN ?435
I-sections (14%)
Taper
Stainless steel
A2
0.09000
NEN?2273
Y
8715494096546
7318220091
23-09-01-02�
31161807
EC002394
10
24.0
M22
44
50
6.50
10.0
14%±0.5%
2.4
1.0
14%±0.5%
I-Washer DIN 435 24
55922.220.001
M22
24.0
Fabory
DIN ?435
I-sections (14%)
Taper
Stainless steel
A4
0.00009
NEN?2273
Y
8715494604499
7318220091
23-09-01-02�
31161807
EC002394
10
24.0
M22
44
50
6.50
10.0
14%±0.5%
2.4
1.0
14%±0.5%
I-Washer DIN 435 26
38520.240.001
M24
26.0
Fabory
DIN 435
I-sections (14%)
Taper
Steel
100-250 HV10
Plain
0.14300
NEN2273
Y
8715492779212
7318220095
23-09-01-02�
31161807
EC002394
25
26.0
M24
56
56
6.90
10.8
14%±0.5%
2.4
1.0
14%±0.5%
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表