您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 1 B - Taper pins, form B
Fabory
9 Pins & key stock
Powered by
CAD模型選擇
{fabory/9_pins_and_key_stock/din_1_b.prj},{NB=Kegelstift DIN 1 B 6x20 51560.060.020(High)},{CNSORDERNO=51560.060.020},{D=6.0},{L=20},{PACKAGING=100},{VARIANT=1},{FABNETWEIGHT=5.000},{R=6.000},{NENNID=6X20MM},{BRAND=Fabory},{STANDARD=DIN 1 B},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Taper pin turned},{BASICMATERIAL=Stainless steel},{GRADE=A1},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO2339 B,NEN10 B},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492295545},{INTRASTATCODE=7318240090},{ECLASS=},{UNSPSC=31163205},{ETIM=EC002384},{FAB_NENN=B 6x20},{FAB_GEO=Diameter (d-D)=6;Length (L)=20;c (max.)=0.9;d2 <gt/>=23;d2 ?=30;W (min.)=9},{FAB_ARTICLENUMBER=51560.060.020},{CNSAVOID=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter h10
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
R
Radius ~
[mm]
Taper pin DIN 1 B 1x10
51560.010.010
1X10MM
1.0
10
Fabory
DIN 1 B
Taper pin turned
Stainless steel
A1
0.00007
ISO2339 B,NEN10 B
Y
8715492294951
7318240090
31163205
EC002384
100
1.000
Taper pin DIN 1 B 1x12
39000.010.012
1X12MM
1.0
12
Fabory
DIN 1 B
Taper pin turned
Free-cutting steel
0.00010
ISO2339 B,NEN10 B
Y
8717077077614
7318240090
31163205
EC002384
200
1.000
Taper pin DIN 1 B 1x12
51560.010.012
1X12MM
1.0
12
Fabory
DIN 1 B
Taper pin turned
Stainless steel
A1
0.00011
ISO2339 B,NEN10 B
Y
8715492294968
7318240090
31163205
EC002384
100
1.000
Taper pin DIN 1 B 1x14
39000.010.014
1X14MM
1.0
14
Fabory
DIN 1 B
Taper pin turned
Free-cutting steel
0.00011
ISO2339 B,NEN10 B
Y
8715492791306
7318240090
31163205
EC002384
200
1.000
Taper pin DIN 1 B 1x18
39000.010.018
1X18MM
1.0
18
Fabory
DIN 1 B
Taper pin turned
Free-cutting steel
0.00016
ISO2339 B,NEN10 B
Y
8715492791320
7318240090
31163205
EC002384
200
1.000
Taper pin DIN 1 B 1x20
39000.010.020
1X20MM
1.0
20
Fabory
DIN 1 B
Taper pin turned
Free-cutting steel
0.00018
ISO2339 B,NEN10 B
Y
8715492791337
7318240090
31163205
EC002384
200
1.000
Taper pin DIN 1 B 1.5x10
39000.015.010
1,5X10MM
1.5
10
Fabory
DIN 1 B
Taper pin turned
Free-cutting steel
0.00016
ISO2339 B,NEN10 B
Y
8715492791344
7318240090
31163205
EC002384
200
1.600
Taper pin DIN 1 B 1.5x10
51560.015.010
1,5X10MM
1.5
10
Fabory
DIN 1 B
Taper pin turned
Stainless steel
A1
0.00000
ISO2339 B,NEN10 B
Y
8715494595117
7318240090
31163205
EC002384
200
1.600
Taper pin DIN 1 B 1.5x12
39000.015.012
1,5X12MM
1.5
12
Fabory
DIN 1 B
Taper pin turned
Free-cutting steel
0.00021
ISO2339 B,NEN10 B
Y
8717077077621
7318240090
31163205
EC002384
200
1.600
Taper pin DIN 1 B 1.5x12
51560.015.012
1,5X12MM
1.5
12
Fabory
DIN 1 B
Taper pin turned
Stainless steel
A1
0.00021
ISO2339 B,NEN10 B
Y
8715494114332
7318240090
31163205
EC002384
200
1.600
Taper pin DIN 1 B 1.5x14
39000.015.014
1,5X14MM
1.5
14
Fabory
DIN 1 B
Taper pin turned
Free-cutting steel
0.00024
ISO2339 B,NEN10 B
Y
8715492791368
7318240090
31163205
EC002384
200
1.600
Taper pin DIN 1 B 1.5x16
39000.015.016
1,5X16MM
1.5
16
Fabory
DIN 1 B
Taper pin turned
Free-cutting steel
0.00030
ISO2339 B,NEN10 B
Y
8717077077638
7318240090
31163205
EC002384
200
1.600
Taper pin DIN 1 B 1.5x20
39000.015.020
1,5X20MM
1.5
20
Fabory
DIN 1 B
Taper pin turned
Free-cutting steel
0.00038
ISO2339 B,NEN10 B
Y
8715492791382
7318240090
31163205
EC002384
200
1.600
Taper pin DIN 1 B 1.5x24
39000.015.024
1,5X24MM
1.5
24
Fabory
DIN 1 B
Taper pin turned
Free-cutting steel
0.00048
ISO2339 B,NEN10 B
Y
8715492791399
7318240090
31163205
EC002384
200
1.600
Taper pin DIN 1 B 1.5x30
39000.015.030
1,5X30MM
1.5
30
Fabory
DIN 1 B
Taper pin turned
Free-cutting steel
0.00064
ISO2339 B,NEN10 B
Y
8715492791405
7318240090
31163205
EC002384
200
1.600
Taper pin DIN 1 B 2x12
39000.020.012
2X12MM
2.0
12
Fabory
DIN 1 B
Taper pin turned
Free-cutting steel
0.00040
ISO2339 B,NEN10 B
Y
8715492791467
7318240090
31163205
EC002384
200
2.500
Taper pin DIN 1 B 2x10
39000.020.010
2X10MM
2.0
10
Fabory
DIN 1 B
Taper pin turned
Free-cutting steel
0.00031
ISO2339 B,NEN10 B
Y
8715492791450
7318240090
31163205
EC002384
200
2.500
Taper pin DIN 1 B 2x8
51560.020.008
2X8MM
2.0
8
Fabory
DIN 1 B
Taper pin turned
Stainless steel
A1
0.00021
ISO2339 B,NEN10 B
Y
8715492295040
7318240090
31163205
EC002384
100
2.500
Taper pin DIN 1 B 2x10
51560.020.010
2X10MM
2.0
10
Fabory
DIN 1 B
Taper pin turned
Stainless steel
A1
0.00031
ISO2339 B,NEN10 B
Y
8715492295057
7318240090
31163205
EC002384
100
2.500
Taper pin DIN 1 B 2x12
51560.020.012
2X12MM
2.0
12
Fabory
DIN 1 B
Taper pin turned
Stainless steel
A1
0.00040
ISO2339 B,NEN10 B
Y
8715492295064
7318240090
31163205
EC002384
100
2.500
Taper pin DIN 1 B 2x14
39000.020.014
2X14MM
2.0
14
Fabory
DIN 1 B
Taper pin turned
Free-cutting steel
0.00044
ISO2339 B,NEN10 B
Y
8715492791474
7318240090
31163205
EC002384
200
2.500
Taper pin DIN 1 B 2x16
39000.020.016
2X16MM
2.0
16
Fabory
DIN 1 B
Taper pin turned
Free-cutting steel
0.00047
ISO2339 B,NEN10 B
Y
8715492791481
7318240090
31163205
EC002384
200
2.500
Taper pin DIN 1 B 2x16
51560.020.016
2X16MM
2.0
16
Fabory
DIN 1 B
Taper pin turned
Stainless steel
A1
0.00047
ISO2339 B,NEN10 B
Y
8715492295071
7318240090
31163205
EC002384
200
2.500
Taper pin DIN 1 B 2x18
39000.020.018
2X18MM
2.0
18
Fabory
DIN 1 B
Taper pin turned
Free-cutting steel
0.00053
ISO2339 B,NEN10 B
Y
8717077077645
7318240090
31163205
EC002384
100
2.500
Taper pin DIN 1 B 2x20
39000.020.020
2X20MM
2.0
20
Fabory
DIN 1 B
Taper pin turned
Free-cutting steel
0.00070
ISO2339 B,NEN10 B
Y
8715492791504
7318240090
31163205
EC002384
100
2.500
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表