Diaphragm Valve Type 14, electric actuated Type J - Flanged End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Diaphragm valves
Diaphragm Valve Type 14, Electric actuated Type J
Powered by
CAD模型選擇
{asahi/au_valve/ele_diaphragm_valves/ele_dv_14_j/ele_dv_14_j_flange_asmtab.prj},{NB=A14JUUEFA100},{CNSORDERNO=A14JUUEFA100},{STD=ANSI G},{NDMM=100},{NDINCH=5},{SD=100.00},{D=229.10},{C=190.50},{N=8.00},{SH=19.00},{D1=241},{L=340.00},{T=22.00},{L1=50.00},{H=498.50},{H1=78.00},{A=214.00},{A1=128.00},{A2=107.00},{A3=107.00},{S=120.00},{S1=M12},{S2=22.00},{ACVERS=7},{PPATH=parts/ele_dv_14_j_flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standrad
ⁿ/ₐ
NDMM
[mm]
NDINCH
[Inch]
SD
d
[mm]
D
[mm]
C
P.C.D. C
[mm]
N
h
[mm]
SH
h
[mm]
D1
[mm]
L
[mm]
T
t
[mm]
L1
l
[mm]
H
[mm]
H1
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
S
[mm]
S1
ⁿ/ₐ
S2
[mm]
A14JUUEF1015
A14JUUEF1015
JIS10K
15
1/2
16.00
95.00
70.00
4.00
15.00
54 x 66
110.00
12.00
10.00
259.50
19.50
51.00
55.00
55.00
55.00
25.00
M5
10.00
A14JUUEF1020
A14JUUEF1020
JIS10K
20
3/4
20.00
100.00
75.00
4.00
15.00
54 x 66
120.00
13.00
10.00
258.00
17.50
51.00
55.00
55.00
55.00
25.00
M5
10.00
A14JUUEF1025
A14JUUEF1025
JIS10K
25
1
25.00
125.00
90.00
4.00
19.00
67 x 80
130.00
13.00
12.00
273.20
18.50
51.00
55.00
55.00
55.00
25.00
M5
10.00
A14JUUEF1032
A14JUUEF1032
JIS10K
32
1 1/4
32.00
135.00
100.00
4.00
19.00
67 x 80
142.00
16.00
12.00
271.50
22.50
51.00
55.00
55.00
55.00
25.00
M5
10.00
A14JUUEF1040
A14JUUEF1040
JIS10K
40
1 1/2
40.00
140.00
105.00
4.00
19.00
108 x 108
180.00
16.00
21.00
306.70
27.50
51.00
55.00
55.00
55.00
45.00
M6
14.00
A14JUUEF1050
A14JUUEF1050
JIS10K
50
2
52.00
155.00
120.00
4.00
19.00
123 x 123
210.00
20.00
25.00
324.70
36.00
51.00
55.00
55.00
55.00
45.00
M6
14.00
A14JUUEF1065
A14JUUEF1065
JIS10K
65
2 1/2
67.00
175.00
140.00
4.00
19.00
175
250.00
22.00
34.00
453.50
61.00
214.00
128.00
107.00
107.00
85.00
M8
15.00
A14JUUEF1080
A14JUUEF1080
JIS10K
80
4
78.00
185.00
150.00
8.00
19.00
201
280.00
22.00
42.00
465.00
63.00
214.00
128.00
107.00
107.00
100.00
M12
22.00
A14JUUEF1100
A14JUUEF1100
JIS10K
100
5
100.00
210.00
175.00
8.00
19.00
241
340.00
22.00
50.00
498.50
78.00
214.00
128.00
107.00
107.00
120.00
M12
22.00
A14JUUEFA015
A14JUUEFA015
ANSI G
15
1/2
16.00
88.90
60.50
4.00
16.00
54 x 66
110.00
12.00
10.00
259.50
19.50
51.00
55.00
55.00
55.00
25.00
M5
10.00
A14JUUEFA020
A14JUUEFA020
ANSI G
20
3/4
20.00
98.00
70.10
4.00
16.00
54 x 67
120.00
13.00
10.00
258.00
17.50
51.00
55.00
55.00
55.00
25.00
M5
10.00
A14JUUEFA025
A14JUUEFA025
ANSI G
25
1
25.00
108.00
219.40
4.00
16.00
67 x 80
130.00
13.00
12.00
273.20
18.50
51.00
55.00
55.00
55.00
25.00
M5
10.00
A14JUUEFA030
A14JUUEFA030
ANSI G
32
1 1/4
32.00
117.00
88.90
4.00
16.00
67 x 80
142.00
16.00
12.00
271.50
22.50
51.00
55.00
55.00
55.00
25.00
M5
10.00
A14JUUEFA040
A14JUUEFA040
ANSI G
40
1 1/2
40.00
127.00
98.50
4.00
16.00
108 x 108
180.00
16.00
21.00
306.70
27.50
51.00
55.00
55.00
55.00
45.00
M6
14.00
A14JUUEFA050
A14JUUEFA050
ANSI G
50
2
50.00
152.00
120.40
4.00
19.00
123 x 123
210.00
20.00
25.00
324.70
36.00
51.00
55.00
55.00
55.00
45.00
M6
14.00
A14JUUEFA080
A14JUUEFA080
ANSI G
80
4
80.00
191.00
152.20
4.00
19.00
201
280.00
22.00
42.00
465.00
63.00
214.00
128.00
107.00
107.00
100.00
M12
22.00
A14JUUEFA100
A14JUUEFA100
ANSI G
100
5
100.00
229.10
190.50
8.00
19.00
241
340.00
22.00
50.00
498.50
78.00
214.00
128.00
107.00
107.00
120.00
M12
22.00
A14JUUEFJ015
A14JUUEFJ015
ANSI A
15
1/2
16.00
88.90
60.50
4.00
16.00
54 x 66
110.00
12.00
10.00
259.50
19.50
51.00
55.00
55.00
55.00
25.00
M5
10.00
A14JUUEFJ020
A14JUUEFJ020
ANSI A
20
3/4
20.00
98.00
70.10
4.00
16.00
54 x 66
120.00
13.00
10.00
258.00
17.50
51.00
55.00
55.00
55.00
25.00
M5
10.00
A14JUUEFJ025
A14JUUEFJ025
ANSI A
25
1
25.00
108.00
79.50
4.00
16.00
67 x 80
130.00
13.00
12.00
273.20
18.50
51.00
55.00
55.00
55.00
25.00
M5
10.00
A14JUUEFJ040
A14JUUEFJ040
ANSI A
40
1 1/2
40.00
127.00
98.50
4.00
16.00
108 x 108
180.00
16.00
21.00
306.70
27.50
51.00
55.00
55.00
55.00
45.00
M6
14.00
A14JUUEFJ050
A14JUUEFJ050
ANSI A
50
2
50.00
152.00
120.40
4.00
19.00
123 x 123
210.00
20.00
25.00
324.70
36.00
51.00
55.00
55.00
55.00
45.00
M6
14.00
A14JUUEFJ065
A14JUUEFJ065
ANSI A
65
3
65.00
178.00
139.50
4.00
19.00
175
250.00
22.00
34.00
453.50
61.00
214.00
128.00
107.00
107.00
85.00
M8
15.00
A14JUUEFJ080
A14JUUEFJ080
ANSI A
80
4
80.00
191.00
152.20
4.00
19.00
201
280.00
22.00
42.00
465.00
63.00
214.00
128.00
107.00
107.00
100.00
M12
22.00
A14JUUEFJ100
A14JUUEFJ100
ANSI A
100
5
100.00
229.10
190.50
8.00
19.00
241
340.00
22.00
50.00
498.50
78.00
214.00
128.00
107.00
107.00
120.00
M12
22.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表