Dia 8, Lead 1
NSK
Ball Screws
A series
Dia (4-16)
Powered by
CAD模型選擇
{nsk_usa/ball_screws/a_series/dia4_16/a_dia8_lead1_asmtab.prj},{NB=W0802MA-1PY-C3Z1_190-248-87},{PN=W0802MA-1PY-C3Z1},{BSN=Preloaded (MPFD)},{DIA=8},{L=1.0},{SSL=190},{STR=87},{Z=3},{PPATH=parts/a_dia_4_16_asmtpl.prj},{TL=248},{AC=0},{INFO=Go to NSK Design Tool site}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Order number
ⁿ/ₐ
N
Stroke
[mm]
SSL
Screw shaft length
[mm]
TL
Total length
[mm]
AC
Axial clearance (maximum)
ⁿ/ₐ
W0800MA-1PY-C3Z1
W0800MA-1PY-C3Z1
40
80
138
0
W0801MA-1PY-C3Z1
W0801MA-1PY-C3Z1
70
110
168
0
W0801MA-3PY-C3Z1
W0801MA-3PY-C3Z1
100
140
198
0
W0802MA-1PY-C3Z1
W0802MA-1PY-C3Z1
150
190
248
0
W0800MA-2Y-C3T1
W0800MA-2Y-C3T1
40
80
138
0.005
W0801MA-2Y-C3T1
W0801MA-2Y-C3T1
70
110
168
0.005
W0801MA-4Y-C3T1
W0801MA-4Y-C3T1
100
140
198
0.005
W0802MA-2Y-C3T1
W0802MA-2Y-C3T1
150
190
248
0.005
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表