您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DCSA 36S - DC-Linear-Actuator with unprotected ACME-Screw
GERDT SEEFRID
DC-Linearantrieb
unprotected ACME-Screw
Powered by
CAD模型選擇
{gerdt_seefrid/dc-linearantrieb/offene20spindel/dcsa2036s.prj},{NB=600028},{PREVIEW=../../_pool_/93/ac/dcsa36s-avatar.png},{ARTNR=600028},{BEZ=DCSA 36S (24V - 040 mm/s - 300 mm)},{U=24.0},{V0=40},{FMAX=800},{HUB=300},{I=12:1},{ECLASS=27-02-28-03},{TD=37},{HIC=nein},{ANZS=MIN},{ANZI=MIN},{TYP=DC-Linearantrieb},{BF=offen},{PDF=https://www.seefrid.com/documents/file/_antriebstechnik/_datenbl%c3%a4tter/_aktuell/dcsa36s.pdf},{ECALSS=27-02-28-03},{GEW=0.65},{MAT=Motorgehäuse: Stahl, verzinkt; Getriebegehäuse: Zinkdruckguss; Spindelmutter: Kunststoff},{EZT=85011099},{LFZ=Beschaffungsartikel, 10-12 Wochen},{NOTE=Mindestauftragsmenge 100 Stück},{DEFAULTSORTATTR=96}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item
ⁿ/ₐ
BEZ
Series
ⁿ/ₐ
U
Voltage
[V]
V0
No load speed
[mm/s]
FMAX
Maximum lifting force
[N]
HUB
Stroke
[mm]
I
Gear ratio
ⁿ/ₐ
ECLASS
Version 9.1
ⁿ/ₐ
TD
Diameter of motor
[mm]
HIC
with Hall sensor
ⁿ/ₐ
ANZS
Number of Hall sensors
ⁿ/ₐ
ANZI
Number of pulses
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
BF
Style
ⁿ/ₐ
ECALSS
Version 9.1
ⁿ/ₐ
GEW
Weight
[kg]
MAT
Material
ⁿ/ₐ
EZT
Customs tariff number
ⁿ/ₐ
LFZ
Default delivery time
ⁿ/ₐ
NOTE
ⁿ/ₐ
600015
600015
DCSA 36S (24V - 005 mm/s ...
24.0
5
1700
50
50:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.54
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600016
600016
DCSA 36S (24V - 005 mm/s ...
24.0
5
1700
100
50:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.56
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600017
600017
DCSA 36S (24V - 005 mm/s ...
24.0
5
1700
120
50:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.57
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600018
600018
DCSA 36S (24V - 005 mm/s ...
24.0
5
1700
150
50:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.59
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600019
600019
DCSA 36S (24V - 005 mm/s ...
24.0
5
1700
200
50:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.61
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600020
600020
DCSA 36S (24V - 005 mm/s ...
24.0
5
1700
250
50:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.63
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600021
600021
DCSA 36S (24V - 005 mm/s ...
24.0
5
1700
300
50:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.65
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600009
600009
DCSA 36S (24V - 010 mm/s ...
24.0
10
2100
50
50:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.54
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600010
600010
DCSA 36S (24V - 010 mm/s ...
24.0
10
2100
100
50:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.56
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600011
600011
DCSA 36S (24V - 010 mm/s ...
24.0
10
2100
120
50:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.57
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600002
600002
DCSA 36S (24V - 010 mm/s ...
24.0
10
2100
150
50:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.59
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600012
600012
DCSA 36S (24V - 010 mm/s ...
24.0
10
2100
200
50:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.61
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600013
600013
DCSA 36S (24V - 010 mm/s ...
24.0
10
2100
250
50:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.63
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600014
600014
DCSA 36S (24V - 010 mm/s ...
24.0
10
2100
300
50:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.65
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600001
600001
DCSA 36S (24V - 018 mm/s ...
24.0
18
700
50
12:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.54
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600003
600003
DCSA 36S (24V - 018 mm/s ...
24.0
18
700
100
12:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.56
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600004
600004
DCSA 36S (24V - 018 mm/s ...
24.0
18
700
120
12:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.57
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600005
600005
DCSA 36S (24V - 018 mm/s ...
24.0
18
700
150
12:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.59
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600006
600006
DCSA 36S (24V - 018 mm/s ...
24.0
18
700
200
12:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.61
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600007
600007
DCSA 36S (24V - 018 mm/s ...
24.0
18
700
250
12:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.63
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600008
600008
DCSA 36S (24V - 018 mm/s ...
24.0
18
700
300
12:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.65
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600022
600022
DCSA 36S (24V - 040 mm/s ...
24.0
40
800
50
12:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.54
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600024
600024
DCSA 36S (24V - 040 mm/s ...
24.0
40
800
100
12:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.56
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600025
600025
DCSA 36S (24V - 040 mm/s ...
24.0
40
800
120
12:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.57
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600023
600023
DCSA 36S (24V - 040 mm/s ...
24.0
40
800
150
12:1
27-02-28-03
37
no
DC-Linear-Acutator
unprotected
27-02-28-03
0.59
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DCSA 36G - DC-Linear-Actuator with protected ACME-Screw
GERDT SEEFRID
08.07.2022
HSK-W-Flex Metr. - Cable glands for special applications
Sealcon
01.06.2017
H-Track Series - Linear Actuators
Thomson Linear
03.11.2023
CJP - Pin Cylinder: Single Acting, Sping Return
SMC Corporation
02.06.2024
GN291 - Linear actuators, Type R1, Right hand thread, shaft journal at one ...
Berger Tools
04.04.2023
Shaft mounted gearboxes NA
Neff Gewindetriebe
21.03.2024
DCGM 57 T50 BL - BLDC-Motor with worm gear
GERDT SEEFRID
08.07.2022
LA25 - Linear actuators
LINAK
14.07.2020
Electrak® 1 - Electrak DC - Electrak® 1 Linear Actuators
Thomson Linear
03.11.2023
Aluminum-Bronze Screw Gears (AN)
KHK KOHARA GEAR
12.04.2024
MAE-LA-SFL - Linear Drives SFL 12 V - 24 V
MÄDLER
26.04.2024
cyber® dynamic actuator L - with ball screw
WITTENSTEIN
07.03.2024
DCGM 43 T42 - DC-Motor with worm gear
GERDT SEEFRID
08.07.2022
DCSA 36 - DC-Linear-Actuator without ACME-Screw
GERDT SEEFRID
08.07.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表