Nederlands
polski
português
русский
Türkçe
中文
中文
DANAÏS 150 with Manual Handles-Material number Data - 带塑性体或金属座的高性能阀门
KSB
Products
Valves
Butterfly valves
DANAÏS 150 EVO
DANAÏS 150 EVO Material number
Powered by
CAD模型選擇
{ksb/1products/3valves/2butterfly/danais_150_evo/danais_150_evo_mrtlno/danais_150_ident_with_handles_s_sr_sp_cr_cm_asmtab.prj},{NB=DANAÏS 150 with Manual Handles -Material number Data_05176801 DN 200 PN 25},{MTRLNO=05176801},{SIZEDN1=200},{PLTFRMUSE=1},{LOD=0},{VLVBDYTYP=T1 - Waffer type},{VLVBDYTYPDEF=1},{NMNLPRPN1=PN 25},{NMNLPRPN1DEF=25},{LVRTYP=Lever CR+},{LVRTYPDEF=13},{DRVSIZE=510},{TSGCODE=D01A},{PPATH=danais_150_ident_with_handles_s_sr_sp_cr_cm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MTRLNO
材料号
ⁿ/ₐ
SIZEDN1
入口公称直径
[mm]
VLVBDYTYP
阀门壳体类型
ⁿ/ₐ
NMNLPRPN1
入口公称压力
ⁿ/ₐ
LVRTYP
手动杆类型
ⁿ/ₐ
DRVSIZE
Drive Size
ⁿ/ₐ
05176786
05176786
50
T1 - Waffer type
PN 10
Handle SR+
180
05176786
05176786
50
T1 - Waffer type
PN 16
Handle SR+
180
05176787
05176787
65
T1 - Waffer type
PN 10
Handle SR+
180
05176787
05176787
65
T1 - Waffer type
PN 16
Handle SR+
180
05176788
05176788
80
T1 - Waffer type
PN 10
Handle SR+
260
05176788
05176788
80
T1 - Waffer type
PN 16
Handle SR+
260
05176789
05176789
100
T1 - Waffer type
PN 10
Handle SR+
330
05176789
05176789
100
T1 - Waffer type
PN 16
Handle SR+
330
05176790
05176790
125
T1 - Waffer type
PN 10
Handle SR+
330
05176790
05176790
125
T1 - Waffer type
PN 16
Handle SR+
330
05176791
05176791
125
T1 - Waffer type
PN 10
Lever CR+
230
05176791
05176791
125
T1 - Waffer type
PN 16
Lever CR+
230
05176792
05176792
150
T1 - Waffer type
PN 10
Lever CR+
300
05176792
05176792
150
T1 - Waffer type
PN 16
Lever CR+
300
05176793
05176793
200
T1 - Waffer type
PN 10
Lever CR+
510
05176793
05176793
200
T1 - Waffer type
PN 16
Lever CR+
510
05176794
05176794
50
T1 - Waffer type
PN 25
Handle SR+
180
05176795
05176795
65
T1 - Waffer type
PN 25
Handle SR+
260
05176796
05176796
80
T1 - Waffer type
PN 25
Handle SR+
260
05176797
05176797
100
T1 - Waffer type
PN 25
Handle SR+
330
05176798
05176798
125
T1 - Waffer type
PN 25
Handle SR+
330
05176799
05176799
125
T1 - Waffer type
PN 25
Lever CR+
300
05176800
05176800
150
T1 - Waffer type
PN 25
Lever CR+
510
05176801
05176801
200
T1 - Waffer type
PN 25
Lever CR+
510
05176802
05176802
50
T4 - Full-lug type raised...
PN 10
Handle SR+
180
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表