DA14 - Linear guide fixture - for medium load/heavy load linear guide
HEFA
9-linear_guide
Powered by
CAD모델 선택
{hefa/9-linear_guide/da14_asmtab.prj},{NB=DA14EN-H42},{SC=DA14EN},{LX=Handle type},{ZTCZ=S45C},{LSCZ=SCM435},{JJKCZ=S45C},{ZTST=Electroless nickel plating},{LSST=Blacken},{JJKST=-},{H=42},{A=46},{B=80},{F=32},{G=32},{E=11},{T=18.0},{H1=25.3},{C=11.0},{M=M8},{INFOTEXT=website},{HH=8.9},{K=15.6},{KK=13.0},{M1=8},{PPATH=da14/assembliess/da14_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
LX
type
ⁿ/ₐ
ZTCZ
Main material
ⁿ/ₐ
LSCZ
Left and right screw material
ⁿ/ₐ
JJKCZ
Clamping block material
ⁿ/ₐ
ZTST
Main body surface treatment
ⁿ/ₐ
LSST
Surface treatment of left and right screws
ⁿ/ₐ
JJKST
Clamping block surface treatment
ⁿ/ₐ
H
[mm]
A
[mm]
B
[mm]
F
[mm]
G
[mm]
E
[mm]
T
[mm]
H1
[mm]
C
[mm]
M
ⁿ/ₐ
DA14EN-H24
DA14EN-H24
DA14EN
Handle type
S45C
SCM435
S45C
Electroless nickel platin...
Blacken
-
24
32
44
24
24
10
10.5
16.3
9.5
M4
DA14EN-H28
DA14EN-H28
DA14EN
Handle type
S45C
SCM435
S45C
Electroless nickel platin...
Blacken
-
28
35
50
25
25
10
11.5
17.3
9.5
M5
DA14EN-H30
DA14EN-H30
DA14EN
Handle type
S45C
SCM435
S45C
Electroless nickel platin...
Blacken
-
30
38
54
28
28
11
11.0
18.3
11.0
M5
DA14EN-H33
DA14EN-H33
DA14EN
Handle type
S45C
SCM435
S45C
Electroless nickel platin...
Blacken
-
33
38
62
26
26
10
14.0
19.8
9.5
M6
DA14EN-H36
DA14EN-H36
DA14EN
Handle type
S45C
SCM435
S45C
Electroless nickel platin...
Blacken
-
36
42
60
30
30
11
13.0
20.3
11.0
M6
DA14EN-H42
DA14EN-H42
DA14EN
Handle type
S45C
SCM435
S45C
Electroless nickel platin...
Blacken
-
42
46
80
32
32
11
18.0
25.3
11.0
M8
DA14FN-H24
DA14FN-H24
DA14FN
Knob type
S45C
SCM435
S45C
Electroless nickel platin...
Blacken
-
24
32
44
24
24
10
10.5
16.3
9.5
M4
DA14FN-H28
DA14FN-H28
DA14FN
Knob type
S45C
SCM435
S45C
Electroless nickel platin...
Blacken
-
28
35
50
25
25
10
11.5
17.3
9.5
M5
DA14FN-H30
DA14FN-H30
DA14FN
Knob type
S45C
SCM435
S45C
Electroless nickel platin...
Blacken
-
30
38
54
28
28
11
11.0
18.3
11.0
M5
DA14FN-H33
DA14FN-H33
DA14FN
Knob type
S45C
SCM435
S45C
Electroless nickel platin...
Blacken
-
33
38
62
26
26
10
14.0
19.8
9.5
M6
DA14FN-H36
DA14FN-H36
DA14FN
Knob type
S45C
SCM435
S45C
Electroless nickel platin...
Blacken
-
36
42
60
30
30
11
13.0
20.3
11.0
M6
DA14FN-H42
DA14FN-H42
DA14FN
Knob type
S45C
SCM435
S45C
Electroless nickel platin...
Blacken
-
42
46
80
32
32
11
18.0
25.3
11.0
M8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성