카탈로그: Tecnorm
생성됨: 07.08.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
D8977. Cutting Head Liner - Cutting elements
Tecnorm
3 Cutting units
Powered by
CAD모델 선택
{tecnorm/03_schneidelement/d8977_schneidbuchsen_mit_bund.prj},{NB=D8977.2000.028},{INFO=Online PDF},{D1=1.5},{D2=20},{D3=12.0},{D4=23},{L1=28},{L2=8},{MAT=HSS (1.3343)},{HRC=64 ± 2}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order number
ⁿ/ₐ
D1
Starting drill
[mm]
D2
Outside-Ø
[mm]
D3
Clearance bore hole max.
[mm]
D4
Ø -0.25
[mm]
L1
Length +0.5
[mm]
L2
Cutting edge elevation +1.5
[mm]
MAT
Material
ⁿ/ₐ
HRC
Hardness
[HRC]
D8977.0500.022
D8977.0500.022
0.8
5
2.8
8
22
2
HSS (1.3343)
64 ± 2
D8977.0500.025
D8977.0500.025
0.8
5
2.8
8
25
2
HSS (1.3343)
64 ± 2
D8977.0500.028
D8977.0500.028
0.8
5
2.8
8
28
2
HSS (1.3343)
64 ± 2
D8977.0500.030
D8977.0500.030
0.8
5
2.8
8
30
2
HSS (1.3343)
64 ± 2
D8977.0500.032
D8977.0500.032
0.8
5
2.8
8
32
2
HSS (1.3343)
64 ± 2
D8977.0500.035
D8977.0500.035
0.8
5
2.8
8
35
2
HSS (1.3343)
64 ± 2
D8977.0600.022
D8977.0600.022
0.8
6
3.5
9
22
3
HSS (1.3343)
64 ± 2
D8977.0600.025
D8977.0600.025
0.8
6
3.5
9
25
3
HSS (1.3343)
64 ± 2
D8977.0600.028
D8977.0600.028
0.8
6
3.5
9
28
3
HSS (1.3343)
64 ± 2
D8977.0600.030
D8977.0600.030
0.8
6
3.5
9
30
3
HSS (1.3343)
64 ± 2
D8977.0600.032
D8977.0600.032
0.8
6
3.5
9
32
3
HSS (1.3343)
64 ± 2
D8977.0600.035
D8977.0600.035
0.8
6
3.5
9
35
3
HSS (1.3343)
64 ± 2
D8977.0800.022
D8977.0800.022
1.0
8
4.0
11
22
4
HSS (1.3343)
64 ± 2
D8977.0800.025
D8977.0800.025
1.0
8
4.0
11
25
4
HSS (1.3343)
64 ± 2
D8977.0800.028
D8977.0800.028
1.0
8
4.0
11
28
4
HSS (1.3343)
64 ± 2
D8977.0800.030
D8977.0800.030
1.0
8
4.0
11
30
4
HSS (1.3343)
64 ± 2
D8977.0800.032
D8977.0800.032
1.0
8
4.0
11
32
4
HSS (1.3343)
64 ± 2
D8977.0800.035
D8977.0800.035
1.0
8
4.0
11
35
4
HSS (1.3343)
64 ± 2
D8977.1000.022
D8977.1000.022
1.0
10
5.8
13
22
4
HSS (1.3343)
64 ± 2
D8977.1000.025
D8977.1000.025
1.0
10
5.8
13
25
4
HSS (1.3343)
64 ± 2
D8977.1000.028
D8977.1000.028
1.0
10
5.8
13
28
4
HSS (1.3343)
64 ± 2
D8977.1000.030
D8977.1000.030
1.0
10
5.8
13
30
4
HSS (1.3343)
64 ± 2
D8977.1000.032
D8977.1000.032
1.0
10
5.8
13
32
4
HSS (1.3343)
64 ± 2
D8977.1000.035
D8977.1000.035
1.0
10
5.8
13
35
4
HSS (1.3343)
64 ± 2
D8977.1300.022
D8977.1300.022
1.2
13
8.0
16
22
5
HSS (1.3343)
64 ± 2
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
F8977. Cutting bushes with collar - Cutting elements
Tecnorm
19.09.2016
2607. - Matrix with shoulder, blank, ISO 8977
FIBRO
21.07.2023
B8977. Cutting Head Liner - Cutting elements
Tecnorm
05.10.2016
2617. - Matrix with shoulder, round, ISO 8977
FIBRO
21.07.2023
B9845. Cutting bushes - Cutting elements
Tecnorm
08.08.2016
Standard components / Mould-making - Standard components / Mould-making
Tecnorm
08.08.2016
912. Trombone neck punch, with ejector pin - Cutting elements
Tecnorm
05.10.2016
1_2. Cutting punch DIN 9861, with ejector pin - Cutting element
Tecnorm
08.02.2018
08910 - Drill bushes flanged DIN 172 Form A
norelem
30.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성