카탈로그: Boteco
생성됨: 26.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
D214 - THREE ARM CONTROL HANDWHEEL WITH SMOOTH OR THREADED HOLE
Boteco
CONTROL HANDWHEELS
Powered by
CAD모델 선택
{boteco/volantini_di_manovra/d214.prj},{NB=D214220.TD050113},{IDNR=},{ARTX=D214},{D=221},{DX=220},{H=61},{HH=46.0},{DD=38},{M=22},{C=39},{A=25},{H3=14.0},{D3=26},{D1=5 H9},{D1Y='5 H9','18'},{Q=32},{DM=22},{VERS=3.000},{VERS1=1.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ART
Art.
ⁿ/ₐ
D
[mm]
H
[mm]
HH
h
[mm]
DD
d
[mm]
M
m
[mm]
C
c
[mm]
A
[mm]
H3
h3
[mm]
D3
d3
[mm]
Q
[mm]
PESO
Weight
[g]
D214140.TD050113
D214140.TD050113
137
45
39.5
38
19
26
22
7.5
26
32
200
D214180.TD050113
D214180.TD050113
177
55
42.5
38
20
35
23
10.5
26
32
280
D214220.TD050113
D214220.TD050113
221
61
46.0
38
22
39
25
14.0
26
32
340
D214140.TM120113
D214140.TM120113
137
45
39.5
38
19
26
22
7.5
26
32
197
D214180.TM160113
D214180.TM160113
177
55
42.5
38
20
35
23
10.5
26
32
275
D214220.TM140113
D214220.TM140113
221
61
46.0
38
22
39
25
14.0
26
32
335
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
L754 - LARGE WINGNUT WITH THREADED INSERT
Boteco
17.11.2021
SAA-F, SBB-RK (Cylindrical bore with set screws, cylindrical outside surfac...
FYH INC.
16.11.2022
L805 - ''EUROMODEL'' WINGNUT WITH SMOOTH HOLE INSERT
Boteco
17.11.2021
L270 CIN - T HANDLE WITH THREAD STAINLESS STEEL INSERT
Boteco
17.11.2021
D454 - "EUROMODEL" FOUR ARM CONTROL HANDWHEEL
Boteco
17.11.2021
D207 - TWO SPOKE CONTROL HANDWHEEL WITH FOLDAWAY REVOLVING HANDLE
Boteco
17.11.2021
L270 - T HANDLE WITH THREADED STAINLESS STEEL INSERT
Boteco
17.11.2021
L803 - "EUROMODEL" WINGNUT WITH THREADED THROUGH INSERT
Boteco
17.11.2021
Smartdrive TB - Inverter motor
Motovario
19.06.2023
DV-T - Inverter with three-phase motor T
Motovario
19.06.2023
HS - Electric Motor High starting torque single phase with electric switch ...
Motovario
19.06.2023
S - Electric Motor Single phase series
Motovario
19.06.2023
T - Electric Motor Three phase series
Motovario
19.06.2023
D - Electric Motor Double polarity three phase series
Motovario
19.06.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성