피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: IMS UNIVERSAL Fastening elements
생성됨: 22.10.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D16.01 Form 3 - Screw with washer
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D16 Screw with washer
Powered by
CAD모델 선택
{ims_verbindungstechnik/d/d16_kombischraube/d16_01_form_3.prj},{NB=IMS 200003090SCREW WITH WASHER 7976 5,5 X 19 WASHER 1,6 X 15 ZINC-PLATED UNCOLOURED},{CNSORDERNO=200003090},{FORM=form_3.jpg},{ARTCODE=KOMBISCHRAUBE 7976 5,5X19 SCHEIBE 1,6X15 VZ FL*},{V=18},{A=5.50},{AX=5.50},{B=19.00},{C=15.00},{CX=15.00},{D=1.60},{E=8},{K=4.00},{AND=B / 7976},{ANI=1479 (S1)},{GEWINDESTEIGUNG=fein},{CNSMASSEXACT=5.10},{CNSMATNO=VERGÜTUNGSSTAHL},{CNSMAT=M},{CNSOBFL=VZ FL},{P=1.8},{AA=MIN},{R=MIN},{RF=MIN},{MH=MIN},{TH=MIN},{Y=MIN},{DB=MIN},{RK=MIN},{R1=MIN},{AXX=MIN},{S=MIN},{DA=MIN},{T1=MIN},{T2=MIN},{CNSORDERNOOLD=20003090}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
AND
Modell similar DIN
ⁿ/ₐ
ANI
Modell similar ISO
ⁿ/ₐ
GEWINDESTEIGUNG
THREAD PITCH
ⁿ/ₐ
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 200076010 / SCREW WIT...
200076010
SCREW WITH WASHER 7976 4,...
4.20
13.00
18.00
1.60
10
7976
-
grob
0.01
TREATED STEEL
M
VZ
IMS 200002310 / SCREW WIT...
200002310
SCREW WITH WASHER 7976 4,...
4.80
13.00
15.00
1.50
8
B / 7976
1479 (S1)
fein
3.90
TREATED STEEL
M
VZ FL
IMS 20000231A / SCREW WIT...
20000231A
SCREW WITH WASHER 7976 4,...
4.80
13.00
15.00
1.50
8
B / 7976
1479 (S1)
fein
3.90
TREATED STEEL
M
DELTA SEAL SW
IMS 200002930 / SCREW WIT...
200002930
SCREW WITH WASHER 7976 4,...
4.80
16.00
15.00
1.50
8
B / 7976
1479 (S1)
fein
4.11
TREATED STEEL
M
VZ FL
IMS 20000293A / SCREW WIT...
20000293A
SCREW WITH WASHER 7976 4,...
4.80
16.00
15.00
1.50
8
B / 7976
1479 (S1)
fein
4.30
TREATED STEEL
M
DELTA SEAL SW
IMS 200004640 / SCREW WIT...
200004640
SCREW WITH WASHER 7976 4,...
4.80
19.00
15.00
1.00
10
A / 7976
1479 (S1)
grob
4.80
TREATED STEEL
M
VZS3
IMS 200002860 / SCREW WIT...
200002860
SCREW WITH WASHER 7976 4,...
4.80
19.00
15.00
1.50
8
B / 7976
1479 (S1)
fein
4.36
TREATED STEEL
M
VZ FL
IMS 20000286A / SCREW WIT...
20000286A
SCREW WITH WASHER 7976 4,...
4.80
19.00
15.00
1.50
8
B / 7976
1479 (S1)
fein
4.50
TREATED STEEL
M
VZS3
IMS 200023660 / SCREW WIT...
200023660
SCREW WITH WASHER 7976 4,...
4.80
19.00
26.00
2.00
8
A / 7976
1479 (S1)
grob
11.10
TREATED STEEL
M
VZSO
IMS 200004650 / SCREW WIT...
200004650
SCREW WITH WASHER 7976 BZ...
5.00
15.00
22.00
1.50
10
A / 7976
1479 (S1)
grob
6.50
TREATED STEEL
M
VZS3
IMS 200053420 / SCREW WIT...
200053420
SCREW WITH WASHER 5,0 X 1...
5.00
17.00
22.00
1.60
8
-
-
grob
7.10
TREATED STEEL
M
MKB SW
IMS 200000500 / SCREW WIT...
200000500
SCREW WITH WASHER 7976 5,...
5.50
13.00
15.00
1.60
8
B / 7976
1479 (S1)
fein
4.50
TREATED STEEL
M
VZ FL
IMS 20000050B / SCREW WIT...
20000050B
SCREW WITH WASHER 7976 5,...
5.50
13.00
15.00
1.60
8
B / 7976
1479 (S1)
fein
4.50
TREATED STEEL
M
DELTA SEAL SW
IMS 200002840 / SCREW WIT...
200002840
SCREW WITH WASHER 7976 5,...
5.50
16.00
15.00
1.60
8
B / 7976
1479 (S1)
fein
4.80
TREATED STEEL
M
VZ FL
IMS 20000284A / SCREW WIT...
20000284A
SCREW WITH WASHER 7976 5,...
5.50
16.00
15.00
1.60
8
B / 7976
1479 (S1)
fein
4.80
TREATED STEEL
M
DELTA SEAL SW
IMS 200003090 / SCREW WIT...
200003090
SCREW WITH WASHER 7976 5,...
5.50
19.00
15.00
1.60
8
B / 7976
1479 (S1)
fein
5.10
TREATED STEEL
M
VZ FL
IMS 20000309A / SCREW WIT...
20000309A
SCREW WITH WASHER 7976 5,...
5.50
19.00
15.00
1.60
8
B / 7976
1479 (S1)
fein
5.10
TREATED STEEL
M
VZS3
IMS 200075110 / SCREW WIT...
200075110
SCREW WITH WASHER 7976 5,...
5.50
19.00
18.00
1.60
8
B / 7976
1479 (S1)
fein
6.20
TREATED STEEL
M
VZ FL
IMS 200004600 / SCREW WIT...
200004600
SCREW WITH WASHER 7976 BZ...
6.30
12.00
18.00
1.60
10
A / 7976
1479 (S1)
grob
7.40
TREATED STEEL
M
VZ FL
IMS 20000460A / SCREW WIT...
20000460A
SCREW WITH WASHER 7976 BZ...
6.30
12.00
18.00
1.60
10
A / 7976
1479 (S1)
grob
7.26
TREATED STEEL
M
DELTA SEAL SW
IMS 200000480 / SCREW WIT...
200000480
SCREW WITH WASHER 7976 6,...
6.30
16.00
18.00
1.60
10
A / 7976
1479 (S1)
grob
7.40
TREATED STEEL
M
VZ FL
IMS 20000048A / SCREW WIT...
20000048A
SCREW WITH WASHER 7976 6,...
6.30
16.00
18.00
1.60
10
A / 7976
1479 (S1)
grob
7.60
TREATED STEEL
M
DELTA SEAL SW
IMS 200010190 / SCREW WIT...
200010190
SCREW WITH WASHER 7976 6,...
6.30
16.00
22.00
1.60
10
A / 7976
1479 (S1)
grob
8.80
TREATED STEEL
M
VZ FL
IMS 20001019A / SCREW WIT...
20001019A
SCREW WITH WASHER 7976 6,...
6.30
16.00
22.00
1.60
10
A / 7976
1479 (S1)
grob
8.80
TREATED STEEL
M
DELTA SEAL SW
IMS 200000490 / SCREW WIT...
200000490
SCREW WITH WASHER 7976 6,...
6.30
19.00
18.00
1.60
10
A / 7976
1479 (S1)
grob
8.00
TREATED STEEL
M
VZ FL
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
C10.01 Form 1 - Plastic nut
IMS UNIVERSAL Fastening elements
21.03.2022
A14.01 Form 5 - Laying aid plastic
IMS UNIVERSAL Fastening elements
21.03.2022
W15 (Imperial) - Heavy-Duty, Double-Acting Wiper - Series 315 (Imperial)
System Seals
19.10.2020
W18 (Imperial) - Heavy-Duty, Double-Acting Wiper - Series 318 (Imperial)
System Seals
19.10.2020
W02 (Metric) - Snap-In Dirt Wiper - Series 302 (Metric)
System Seals
28.12.2020
P08 (Imperial) - Standard Duty Piston Seal - Series 208 (Imperial)
System Seals
19.10.2020
P34 (Metric) - Piston Seal - Series 234 (Metric)
System Seals
19.10.2020
G90R (Imperial) - High-Strength Composite Guide Band - Series 890, Rod (Imp...
System Seals
19.10.2020
P32 (Metric) - Piston Seal - Series 232 (Metric)
System Seals
19.10.2020
R06 (Metric) - Standard Duty Rod U-Cup - Series 106 (Metric)
System Seals
19.10.2020
R22 (Metric) - Rod Seal - Series 122 (Metric)
System Seals
19.10.2020
CL1TR
TAIYO
14.06.2023
R07 (Imperial) - Heavy Duty Rod U-Cup - Series 107 (Imperial)
System Seals
19.10.2020
P08 (Metric) - Standard Duty Piston Seal - Series 208 (Metric)
System Seals
19.10.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성