D-Lok Two-Bolt Pillow Block Inch Bore - Stainless Housing, Corrosion Resistant Insert - DLEZ Normal Duty Stainless Steel Housed Pillow Blocks
Baldor Reliance
Dodge
Bearings
D-LOK
Pillow Block
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/pillow_block/p2b_ez_shcr_asmtab_i.prj},{NB=068234},{SERIES=206},{SS=1-3/16},{PN=068234},{DESCRIPTION=P2B-DLUEZ-103-SHCR},{W=2.60},{A=1.56},{A1=1.560000},{B=6.25},{B1=6.250000},{C=1.25},{C1=1.250000},{DMIN=4.26},{DMIN1=4.260000},{DMAX=5.00},{DMAX1=5.000000},{F=1/2},{F1=0.500},{BOD=2.440900},{G=0.93},{G1=0.930000},{H=0.59},{H1=0.590000},{J=3.19},{J1=3.190000},{L=2.22},{L1=2.220000},{M=1.69},{M1=1.690000},{R=0.58},{R1=0.580000},{S=0.98},{S1=0.980000},{CAPS=2250},{CAPD=4368},{PPATH=p2b_ez_shcr_bodi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
127715
204
3/4
127715
P2B-DLEZ-012-SHCR
1.46
1.28
5.00
1.00
3.38
4.18
3/8
0.84
0.50
2.50
1.71
1.31
0.50
0.78
127716
205
1
127716
P2B-DLEZ-100-SHCR
1.82
1.44
5.50
1.12
3.68
4.50
3/8
0.85
0.53
2.71
1.99
1.44
0.56
0.88
127717
206
1-3/16
127717
P2B-DLEZ-103-SHCR
2.55
1.56
6.25
1.25
4.26
5.00
1/2
0.93
0.53
3.13
2.22
1.63
0.58
0.98
127718
206
1-1/4
127718
P2B-DLEZ-104S-SHCR
2.50
1.56
6.25
1.25
4.26
5.00
1/2
0.93
0.53
3.13
2.22
1.63
0.58
0.98
068234
206
1-3/16
068234
P2B-DLUEZ-103-SHCR
2.60
1.56
6.25
1.25
4.26
5.00
1/2
0.93
0.59
3.19
2.22
1.69
0.58
0.98
127719
207
1-1/4
127719
P2B-DLEZ-104-SHCR
3.83
1.75
6.50
1.38
4.68
5.44
1/2
0.94
0.56
3.63
2.69
1.88
0.67
1.08
127720
207
1-7/16
127720
P2B-DLEZ-107-SHCR
3.66
1.75
6.50
1.38
4.68
5.44
1/2
0.94
0.56
3.63
2.69
1.88
0.67
1.08
127721
208
1-1/2
127721
P2B-DLEZ-108-SHCR
4.90
2.01
7.00
1.50
5.18
6.00
1/2
0.97
0.75
4.00
2.74
2.13
0.75
1.26
049469
208
1-1/2
049469
P2B-DLBEZ-108-SHCR
4.85
2.01
7.00
1.50
5.18
6.00
1/2
0.97
0.56
3.81
2.74
1.94
0.75
1.26
127722
210
1-15/16
127722
P2B-DLEZ-115-SHCR
5.77
2.01
8.00
1.63
5.76
6.68
5/8
1.14
0.62
4.31
3.24
2.25
0.75
1.26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表