目錄: 君帆
Created: 02.09.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
君帆
CXHC-LA - 薄型油缸
君帆
油壓產品
薄型油缸(CXHC系列)
CXHC 薄型油缸
Powered by
CAD模型選擇
{jufan/oil_pressure_product/cxhc_series/cxhc/cxhc-la_cn-asmtab.prj},{NB=CXHC-A-IN-LA-40-40ST(0)_CN},{MODEL=CXHC:Compact cylinder},{TYPE=-A},{OPTION=},{RODTHREAD=-IN},{INSTALLAITON=LA:Foot},{BORE=40},{STROKE=40},{PACKMATERIAL=},{VALVE=},{POS=0},{PPATH=assemblies/cxhc-la-asmtpl.prj},{A11=20},{KK11=M16x2.0},{A22=30},{KK22=M20x1.5},{MM=25},{W=10},{FB=11},{FG=17.5},{D=21},{C=9},{LH=29},{EB=64},{TS=62},{EA=80},{N=10},{BT=10.8},{SS=23},{DCC=CN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MODEL
型號
ⁿ/ₐ
INSTALLAITON
安裝方式
ⁿ/ₐ
BORE
內徑
[mm]
A1
[mm]
KK1
[mm]
A2
[mm]
KK2
[mm]
MM
[mm]
W
[mm]
FB
[mm]
FG
[mm]
D
[mm]
C
[mm]
LH
[mm]
EB
[mm]
TS
[mm]
EA
[mm]
N
[mm]
BT
[mm]
SS
[mm]
EE
[mm]
Y
[mm]
PX
[mm]
TX
[mm]
TW
[mm]
LL
[mm]
ZJ
[mm]
PL
[mm]
TY
[mm]
LL1
[mm]
ZJ1
[mm]
DA
[mm]
DB
[mm]
DC
[mm]
CXHC-A-IN-LA-32-20ST
CXHC:薄型油缸
LA:徑向型
32
15
M12x1.75
-
-
20
10
9
14
17
9
25
56
56
70
10
8.6
24
RC1/4
27
16.5
28
12
54
64
10.5
4
-
-
-
-
-
CXHC-A-IN-LA-40-40ST
CXHC:薄型油缸
LA:徑向型
40
20
M16x2.0
-
-
25
10
11
17.5
21
9
29
64
62
80
10
10.8
23
RC1/4
27
17
28
12
55
65
11
4
-
-
-
-
-
CXHC-A-IN-LA-50-40ST
CXHC:薄型油缸
LA:徑向型
50
24
M20x2.5
-
-
30
11
14
20
27
10
34
74
74
94
10
13
27
RC1/4
28
21
29
14
60
71
11
4
-
-
-
-
-
CXHC-A-IN-LA-63-40ST
CXHC:薄型油缸
LA:徑向型
63
33
M27x3.0
-
-
35
13
16
23
32
11
42
89
90
114
10
15.2
32
RC1/4
30
26
31
16
70
83
14
4
-
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表