您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CRJ - Mini Rotary Actuator
SMC
bp3_rotary_actuator
CRJ Mini Rotary Actuator
Powered by
CAD模型選擇
{smc/bp3_rotary_actuator/crj/crj_asmtab.prj},{NB=CRJB1-90(0)},{TYPE=(B) Basic type},{SIZE=1},{PATTERN=},{ANGLE=90},{PORT=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD=0},{A=23.5},{BA=35},{BB1=37.4},{BB2=50.4},{BC=12.5},{BD=14},{BE=9.0},{BF=4.5},{BG=21.1},{BH=22},{BI=8.5},{CA1=24.0},{CA2=30.5},{CB=7.5},{D=6g6},{DX=6},{DD=14h9},{DDX=14},{J=M5x0.8},{JA=7.5},{JB=4.5},{JC=M5x0.8},{JD=6},{H=15.5},{N=13.5},{Q=16.5},{S1=48.0},{S2=61.0},{SD=5.9},{UU=32},{W=5.5},{EA=0.0},{EB=0.0},{HA=0.0},{AS1=22.4},{AS2=25.6},{BS1=18.4},{BS2=21.6},{PPATH=assembly/crj_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYPE
Type
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
CRJB05-90
(B) Basic type
05
CRJB1-90
(B) Basic type
1
CRJU05-90
(U) With external stopper
05
CRJU1-90
(U) With external stopper
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CRA1/CDRA1-Z - Rotary Actuator/Rack And Pinion Style
SMC
28.09.2023
P5310 - External stopper
SMC
10.11.2021
CRJ - Mini Rotary Actuator
SMC Corporation
02.06.2024
CRB2/CDRB2-Z - Rotary Actuator/Vane Type
SMC
28.09.2023
CRQ2/CDRQ2 - Compact Rotary Actuator Rack & Pinion Style
SMC
28.09.2023
Series MSQ / Compact Type - Size : 1, 2, 3, 7
SMC
28.09.2023
MSQX - Low-Speed Rotary Table Rack & Pinion Style
SMC
28.09.2023
CRBU2/CDRBU2 - Rotary Actuator/Free Mount Type
SMC
28.09.2023
CRA1/CDRA1-Z - Rotary Actuator/Rack And Pinion Style
SMC Corporation
02.06.2024
MSUA - Rotary Table: High Precision Type/Vane Style
SMC
28.09.2023
MSQ - New (Light Weight/Compact) Rotary Table: Rack & Pinion Type/Size: 10,...
SMC
26.09.2023
MSUB - Rotary Table: Basic Type/Vane Style
SMC
28.09.2023
CRB1/CDRB1 - Rotary Actuator/Vane Style
SMC
26.09.2023
CRB-A - With Vertical Auto Switch Unit
SMC
26.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表