slovenčina
English
CR-DGB/DG - Swivel castor
Rollenbau
Medium Duty Castors
Series CR up to max. 300 kg
CR-DG
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cr/cr_dg/cr_dg_sc_asmtab.prj},{NB=CR 125 DG},{ORDERNO=CR 125 DG},{WDAB=125x38},{WHEEL=125 DGB 12},{LC=110},{H=154},{HD=12.5},{SR=102.5},{WB=Nylon plain bearing},{VER1=DG},{PPATH=../cr_asmtpl.prj},{VER2=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
CR 80 DGB
CR 80 DGB
80x25
55
106
12.5
73.0
Roller bearing
CR 80 DG
CR 80 DG
80x25
60
106
12.5
73.0
Nylon plain bearing
CR 100 DGB
CR 100 DGB
100x30
85
128
12.5
87.0
Roller bearing
CR 100 DG
CR 100 DG
100x30
85
128
12.5
87.0
Nylon plain bearing
CR 125 DGB
CR 125 DGB
125x38
110
154
12.5
102.5
Roller bearing
CR 125 DG
CR 125 DG
125x38
110
154
12.5
102.5
Nylon plain bearing
CR 150 DGB
CR 150 DGB
150x40
150
181
12.5
126.0
Roller bearing
CR 150 DG
CR 150 DG
150x40
150
181
12.5
126.0
Nylon plain bearing
CR 160 DGB
CR 160 DGB
160x40
160
191
12.5
131.0
Roller bearing
CR 160 DG
CR 160 DG
160x40
160
191
12.5
131.0
Nylon plain bearing
CR 200 DGB
CR 200 DGB
200x50
230
240
12.5
159.0
Roller bearing
CR 200 DG
CR 200 DG
200x50
230
240
12.5
159.0
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表