Counter-hinge model, »SDB« type
Riegler
AirSentials
Cylinders and control valves
Pneumatic cylinders
Round cylinders
Fixing parts and accessories for round cylinders, »MI« and »MSI« series
Powered by
CAD模型選擇
{riegler/airsentials/04-zylinder-und-steuerventile/pneumatikzylinder/rundzylinder/zub_befestteile_fuer_rundzyl-iso-6432/mi_sdb.prj},{NB=437.251(16)},{ARTNU=437.251},{KOLBEN=12 / 16},{VO=ISO 6432},{MODEL=F-MI12SDB},{TYPE=MI Series},{BORE=16},{MT=SDB type},{D=13.0},{Q=12.1},{CA=28.0},{CB=91 / 98},{CD=25.0},{CE=-},{CE1=0},{CF=15.0},{CH=27},{CR1=0},{CP=5.5},{CQ=18.1},{CT=3.0},{CR=-},{M=Stahl},{VERS=1},{R1=7.000},{R2=1.000},{D1=6.0},{D2=0.000},{F1=0.0},{L1=19.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNU
Art. No.
ⁿ/ₐ
KOLBEN
Piston-Ø
[mm]
D
Distance D
[mm]
Q
Distance Q
[mm]
CA
Distance of Fix Screws
[mm]
CB
Distance CB
[mm]
CD
Width of Foot Flange
[mm]
CE
Foot Flanges Distance of Installed State
[mm]
CF
Distance of Fix Screws
[mm]
CH
To the centerline distance
[mm]
CP
Dia. of Fix Screws Holes
[mm]
CQ
Distance CQ
[mm]
CT
Thickness of Foot Flange
[mm]
CR
Distance CR
[mm]
M
Material
ⁿ/ₐ
437.250
437.250
8 / 10
11.0
8.1
18.4
76
20.0
-
12.5
24
4.5
13.1
2.5
-
Stahl
437.251
437.251
12 / 16
13.0
12.1
28.0
91 / 98
25.0
-
15.0
27
5.5
18.1
3.0
-
Stahl
437.252
437.252
20 / 25
16.0
16.1
38.0
115 / 126
32.0
-
20.0
30
6.6
24.1
4.0
-
Stahl
437.253
437.253
32
20.0
38.6
55.6
117
41.0
20
24.0
35
7.0
46.6
4.0
67
Stahl
437.254
437.254
40
27.0
48.6
69.6
146
52.0
28
30.0
40
9.0
58.6
5.0
81
Stahl
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表