目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Conveyors line base Ø123
MOVET
Leveling Feet
Stainless Steel / Plastic
Spindle Diameter M20
Base Diameter 111-130mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_kunststoff/durchmesser_spindel_m20/durchmesserbereich_fussplatte_111_130mm/ss_conveyors_line_m20_d123_asmtab.prj},{NB=MOVET+45818175(hoch0)},{TYP=45818175},{BESTNR=4061408097913},{LODLEVEL=hoch},{ANG=0},{BES=M20x250},{A=36},{B=250},{D=123},{CH=17},{F=M20},{M=20},{G=22},{H=286},{H1=290},{SL=20000},{INFO=Download-Link},{TYPX=18175},{ANTISLIP=4},{PLATE=1},{D1=87.000},{HOLE=12.500},{PPATH=../../parts/ss_conveyors_line_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/18150_18207.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+4061408097869
45818162
4061408097869
M20x100
36
100
123
17
M20
22
136
136
20000
MOVET+4061408097852
45818163
4061408097852
M20x100
36
100
123
17
M20
22
136
140
20000
MOVET+4061408097883
45818166
4061408097883
M20x150
36
150
123
17
M20
22
186
186
20000
MOVET+4061408097876
45818167
4061408097876
M20x150
36
150
123
17
M20
22
186
190
20000
MOVET+4061408097906
45818170
4061408097906
M20x200
36
200
123
17
M20
22
236
236
20000
MOVET+4061408097890
45818171
4061408097890
M20x200
36
200
123
17
M20
22
236
240
20000
MOVET+4061408097920
45818174
4061408097920
M20x250
36
250
123
17
M20
22
286
286
20000
MOVET+4061408097913
45818175
4061408097913
M20x250
36
250
123
17
M20
22
286
290
20000
MOVET+4061408099214
45818322
4061408099214
M20x100
41
100
123
17
M20
29
141
141
35000
MOVET+4061408099207
45818323
4061408099207
M20x100
41
100
123
17
M20
29
141
145
35000
MOVET+4061408099238
45818326
4061408099238
M20x150
41
150
123
17
M20
29
191
191
35000
MOVET+4061408099221
45818327
4061408099221
M20x150
41
150
123
17
M20
29
191
195
35000
MOVET+4061408099252
45818330
4061408099252
M20x200
41
200
123
17
M20
29
241
241
35000
MOVET+4061408099245
45818331
4061408099245
M20x200
41
200
123
17
M20
29
241
245
35000
MOVET+4061408099276
45818334
4061408099276
M20x250
41
250
123
17
M20
29
291
291
35000
MOVET+4061408099269
45818335
4061408099269
M20x250
41
250
123
17
M20
29
291
295
35000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表