카탈로그: KESSEL
생성됨: 29.07.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KESSEL
Controlfix clean out
KESSEL
Backwater protection
Backwater valves
Controlfix
Powered by
CAD모델 선택
{kessel/rueckstauschutz/rueckstauverschluesse/controlfix/reinigungsrohr20controlfix.prj},{NB=80125S},{SA810ID03=80125S},{SA700ID06_=1},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{DNIN=125},{DNOUT=125},{ISD1=13},{ISD2=69},{PREVIEW=../../bilder/ksb_w_80125s.png},{SA700ID04=Reinigungsrohr Controlfix DN 125, Bodenplatte, schwarz},{SA810ID06=4026092004074},{SA010ID04=KESSEL AG},{SA100ID04=sonstige produktspezifische Ausführungen},{SA400ID03=Kunststoff},{SA500ID03=mit Klebeflansch},{SA550ID03=ohne Geruchsverschluss},{SA700ID06=ja},{SA700ID16=nein},{SA010ID03=201805},{SA010ID05=20190809},{SA810ID04=80125S},{LODLEVEL=200}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
SA700ID04
Product name
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID03
Order number
ⁿ/ₐ
SA100ID04
Version of drains for floor, roof and sanitary objects
ⁿ/ₐ
SA400ID03
Drain body material
ⁿ/ₐ
SA500ID03
Sealing variants
ⁿ/ₐ
SA550ID03
Odour trap
ⁿ/ₐ
SA700ID06
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
ⁿ/ₐ
SA700ID16
Fire resistance class can be retrofitted
ⁿ/ₐ
80100
Controlfix clean out DN 1...
4026092002681
80100
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
no
80000X
Controlfix clean out w/o ...
4026092073049
80000X
other product-specific ve...
Polymer
with glued flange
without odour trap
no
no
80125X
Controlfix clean out DN 1...
4026092004081
80125X
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
no
80100X
Controlfix clean out DN 1...
4026092004067
80100X
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
no
80000S
Controlfix clean out w/o ...
4026092053829
80000S
other product-specific ve...
Polymer
with glued flange
without odour trap
no
no
80150X
Controlfix clean out DN 1...
4026092004104
80150X
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
no
80125S
Controlfix clean out DN 1...
4026092004074
80125S
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
no
80200X
Controlfix clean out DN 2...
4026092046654
80200X
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
no
80150
Controlfix clean out DN 1...
4026092002704
80150
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
no
80200
Controlfix clean out DN 2...
4026092046623
80200
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
no
80200S
Controlfix clean out DN 2...
4026092046647
80200S
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
no
80150S
Controlfix clean out DN 1...
4026092004098
80150S
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
no
80100S
Controlfix clean out DN 1...
4026092004050
80100S
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
no
80125
Controlfix clean out DN 1...
4026092002698
80125
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
no
80000
Controlfix clean out w/o ...
4026092053812
80000
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
no
no
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
Characteristics Graph
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성