您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Conical straight toothed gears type A 1:1 module 3
Haberkorn
Driving elements
Racks, gears and conical gears
Conical gears
Straight toothed
Powered by
CAD模型選擇
{haberkorn/driving_elements/racks_gears_conical_gears/conical_gears/conical_straight_toothed_gears/conical_gears_type_a_mod3.prj},{NB=F19118},{NAME=Conical straight toothed gear type A module 3 Z20 1:1},{MODULE=3},{Z=20},{CNSORDERNO=F19118},{DE=64.2},{DP=60},{A=35},{F=18},{DN=45},{D1=15},{DM=51.1},{L=31},{LM=13.6},{KG=0.41},{CNSORDERNO2=421030020}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NAME
Name
ⁿ/ₐ
MODULE
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
De
[mm]
DP
Dp
[mm]
A
[mm]
F
[mm]
DN
Dn
[mm]
D1
[mm]
DM
dm
[mm]
L
[mm]
LM
Lm
[mm]
KG
[kg]
F19117
Conical straight toothed ...
3
16
F19117
52.2
48
30
12
40
15
44.2
26
16.2
0.24
F19118
Conical straight toothed ...
3
20
F19118
64.2
60
35
18
45
15
51.1
31
13.6
0.41
F19119
Conical straight toothed ...
3
22
F19119
70.2
66
35
18
50
15
54.0
31
13.0
0.52
F19120
Conical straight toothed ...
3
25
F19120
79.2
75
38
20
55
15
60.0
34
16.0
0.72
F19121
Conical straight toothed ...
3
30
F19121
94.2
90
40
22
60
20
68.1
36
19.0
0.99
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表