您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Compression Connectors
TE Connectivity
Power Systems
Type of Electrical Connectors_new
Powered by
CAD模型選擇
{teconnectivity/power_systems/type_of_electrical_connectors_new/compression_connectors.prj},{NB=709819-1},{PN=709819-1},{NUMBEROFHOLES=1},{CONDUCTORCROSSSECTIONMM2=95},{SHA256=3/01+MA+djdmQ1o11QVCXjKXx72dD4CEOOgeZozH94I=},{INAME=7098192d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-709819-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=709819-1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
ALIAS
Alias #
ⁿ/ₐ
TECHNOLOGY
Technology
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
NUMBEROFHOLES
Number of Holes
ⁿ/ₐ
VOLTAGECLASSKV
Voltage Class
[kV]
CONDUCTORMATERIAL
Conductor Material
ⁿ/ₐ
COPPERPALM
Copper Palm
ⁿ/ₐ
COMPACTFORMAT
Compact Format
ⁿ/ₐ
BARRELTYPE
Barrel Type
ⁿ/ₐ
CRIMPTYPE
Crimp Type
ⁿ/ₐ
CONDUCTORCROSSSECTIONMM2
Conductor Cross-Section
[mm2]
PALMHOLEDIAMETER
Palm Hole Diameter
ⁿ/ₐ
INDOORUSE
Indoor Use
ⁿ/ₐ
OUTDOORUSE
Outdoor Use
ⁿ/ₐ
STANDARDS
Standards
ⁿ/ₐ
PRODUCTAVAILABILITY
Product Availability
ⁿ/ₐ
STUDSIZE
Stud Size
ⁿ/ₐ
337358-000
337358-000
337358-000
CG95M1025
1-1200106-9
Compression
Copper
N/A
1
<= 1
Copper
Yes
No
Standard
Hexagonal Crimping
95
N/A
Yes
Yes
N/A
ANZPAC, ASIA
M10
709817-3
709817-3
709817-3
XCT 60-12
604036-000, SIML-0-070981...
Crimp
Copper
Terminal Lug
1
<= 1
Copper
Yes
No
Standard
Hexagonal or Indent Crimp...
60
12
Yes
Yes
Designed to Meet NFC 20-1...
EMEA
N/A
709819-1
709819-1
709819-1
XCT 95-8
236648-000, SIML-0-070981...
Crimp
Copper
Terminal Lug
1
<= 1
Copper
Yes
No
Standard
Hexagonal or Indent Crimp...
95
8
Yes
Yes
Designed to Meet NFC 20-1...
EMEA
N/A
709819-7
709819-7
709819-7
XCT 95-14
997296-000, SIML-0-070981...
Crimp
Copper
Terminal Lug
1
<= 1
Copper
Yes
No
Long
Hexagonal or Indent Crimp...
95
14
Yes
Yes
Designed to Meet NFC 20-1...
EMEA
N/A
709819-8
709819-8
709819-8
XCT 95-16
863992-000, SIML-0-070981...
Crimp
Copper
Terminal Lug
1
<= 1
Copper
Yes
No
Standard
Hexagonal or Indent Crimp...
95
16
Yes
Yes
Designed to Meet NFC 20-1...
EMEA
N/A
709822-3
709822-3
709822-3
XCT 185-14
910610-000, SIML-0-070982...
Crimp
Copper
Terminal Lug
1
<= 1
Copper
Yes
No
Standard
Hexagonal or Indent Crimp...
185
14
Yes
Yes
Designed to Meet NFC 20-1...
EMEA
N/A
709822-4
709822-4
709822-4
XCT 185-16
641892-000, SIML-0-070982...
Crimp
Copper
Terminal Lug
1
<= 1
Copper
Yes
No
Standard
Hexagonal or Indent Crimp...
185
16
Yes
Yes
Designed to Meet NFC 20-1...
EMEA
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Compression Connectors
TE Connectivity
26.05.2020
BN 20395 - Compression cable lugs, Standard type with inspection hole (BM),...
Bossard Catalog
31.10.2023
BN 20397 - Compression cable lugs (DIN 46235; BM), copper, tin-plated
Bossard Catalog
31.10.2023
20 - Copper tubular lugs NFC20-130
MECATRACTION
19.01.2018
20 - Copper tubular lugs NFC20-130
MECATRACTION
19.01.2018
50.0xx R - PERFECT PG Brass reduced
Jacob
21.05.2024
BN 22245 - Cable glands
Bossard Catalog
26.01.2023
BN 20396 - Compression cable lugs with small tab for switchgear connections...
Bossard Catalog
31.10.2023
KSM-P - Cable gland with PG outer thread acc. to DIN 40430
Flexa
22.03.2022
Rings & Spades
TE Connectivity
27.05.2020
BN 22378 - Compression cable lugs, standard type, without inspection hole (...
Bossard Catalog
31.10.2023
Crimp Terminal Housings
TE Connectivity
27.05.2020
19221
Molex
08.04.2022
Connection kits for busbar riser - Busbar systems Maxi-PLS
Rittal
28.11.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表