Compact Ball Valve Type 27 Electric actuated Type R - Socket End / Threaded End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Ball valves
Compact Ball Valve Type 27, Electric actuated Type R
Powered by
CAD模型選擇
{asahi/au_valve/ele_ball_valves/ele_cbv_type_27_r/socket_threaded_end_asmtab.prj},{NB=A7BRUUESD025},{CNSORDERNO=A7BRUUESD025},{STD=DIN},{ENDT=Socket},{NDMM=25},{BP=ARP-0054},{CP=BP-02784},{NDINCH=1},{MD1=32.00},{OT=1/34},{ML=22.0},{L=108},{MD=25},{D=58.0},{H=167.5},{S=64.0},{Y=3.400},{VER=4},{PPATH=../../ball_val_typ_27_type_r/parts/socket_threaded_end_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
ENDT
End type
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
MD1
d1
[mm]
OT
1/T
ⁿ/ₐ
ML
l
[mm]
L
[mm]
MD
d
[mm]
D
[mm]
H
[mm]
S
[mm]
A7BRUUESJ013
A7BRUUESJ013
JIS
Socket
13
3/8
18.20
1/30
17.0
69
15
40.0
153.5
50.0
A7BRUUENJ015
A7BRUUENJ015
JIS
Threaded
15
1/2
Rc 1/2
-
15.0
69
15
40.0
153.5
50.0
A7BRUUESJ015
A7BRUUESJ015
JIS
Socket
15
1/2
22.11
1/34
20.0
79
15
40.0
153.5
50.0
A7BRUUESJ020
A7BRUUESJ020
JIS
Socket
20
3/4
26.13
1/34
24.0
94
20
49.0
160.5
57.0
A7BRUUENJ020
A7BRUUENJ020
JIS
Threaded
20
3/4
Rc 3/4
-
17.0
94
20
49.0
160.5
57.0
A7BRUUESJ025
A7BRUUESJ025
JIS
Socket
25
1
32.16
1/34
27.0
108
25
58.0
167.5
64.0
A7BRUUENJ025
A7BRUUENJ025
JIS
Threaded
25
1
Rc 1
-
20.0
108
25
58.0
167.5
64.0
A7BRUUESJ032
A7BRUUESJ032
JIS
Socket
32
1 1/4
38.19
1/34
30.0
121
31
68.0
180.0
76.5
A7BRUUENJ032
A7BRUUENJ032
JIS
Threaded
32
1 1/4
Rc 1 1/4
-
22.0
121
31
68.0
180.0
76.5
A7BRUUESJ040
A7BRUUESJ040
JIS
Socket
40
1 1/2
48.21
1/37
37.0
146
40
82.5
188.5
85.0
A7BRUUENJ040
A7BRUUENJ040
JIS
Threaded
40
1 1/2
Rc 1 1/2
-
25.0
146
40
82.5
188.5
85.0
A7BRUUESJ050
A7BRUUESJ050
JIS
Socket
50
2
60.25
1/37
42.0
175
51
104.0
200.0
96.5
A7BRUUENJ050
A7BRUUENJ050
JIS
Threaded
50
2
Rc 2
-
28.0
175
51
104.0
200.0
96.5
A7BRUUESD013
A7BRUUESD013
DIN
Socket
13
3/8
16.00
1/30
14.0
69
15
40.0
153.5
50.0
A7BRUUEND013
A7BRUUEND013
DIN
Threaded
13
3/8
Rp 3/8
-
15.0
69
15
40.0
153.5
50.0
A7BRUUESD015
A7BRUUESD015
DIN
Socket
15
1/2
20.00
1/34
16.0
79
15
40.0
153.5
50.0
A7BRUUEND015
A7BRUUEND015
DIN
Threaded
15
1/2
Rp 1/2
-
15.0
79
15
40.0
153.5
50.0
A7BRUUESD020
A7BRUUESD020
DIN
Socket
20
3/4
25.00
1/34
19.0
94
20
49.0
160.5
57.0
A7BRUUEND020
A7BRUUEND020
DIN
Threaded
20
3/4
Rp 3/4
-
17.0
94
20
49.0
160.5
57.0
A7BRUUESD025
A7BRUUESD025
DIN
Socket
25
1
32.00
1/34
22.0
108
25
58.0
167.5
64.0
A7BRUUEND025
A7BRUUEND025
DIN
Threaded
25
1
Rp 1
-
20.0
108
25
58.0
167.5
64.0
A7BRUUESD032
A7BRUUESD032
DIN
Socket
32
1 1/4
40.00
1/34
26.0
121
31
68.0
180.0
76.5
A7BRUUEND032
A7BRUUEND032
DIN
Threaded
32
1 1/4
Rp 1 1/4
-
22.0
121
31
68.0
180.0
76.5
A7BRUUESD040
A7BRUUESD040
DIN
Socket
40
1 1/2
50.00
1/37
31.0
146
40
82.5
188.5
85.0
A7BRUUEND040
A7BRUUEND040
DIN
Threaded
40
1 1/2
Rp 1 1/2
-
25.0
146
40
82.5
188.5
85.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表