Combination Type: Parallel Shaft Gearhead
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Speed Control Motors
AC Speed Control Motors
Speed Control Motor
KII Series
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/brushless_dc_motors/speed_control_motors/speed_control_motor/k2_series/k2_asmtab.prj},{NB=5IK40RCW-5E},{CNSORDERNO1=5IK40RCW-},{CNSORDERNO2=E},{FM=90},{W=40},{V=Single-Phase 200-280 VAC},{SHAFT=Combination Type: Parallel Shaft Gearhead},{SERIES=KII Series},{TYPE=Lead Type},{R=5},{PPATH=k2_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
FM
Motor Frame Size
[mm]
W
Output
[W]
V
Power Supply Voltage
ⁿ/ₐ
SHAFT
Shaft
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
2IK6RAW-5J
2IK6RAW-5J
60
6
Single-Phase 100 VAC
Combination Type: Paralle...
KII Series
Lead Type
2IK6RAW-5U
2IK6RAW-5U
60
6
Single-Phase 110-115 VAC
Combination Type: Paralle...
KII Series
Lead Type
2IK6RCW-5J
2IK6RCW-5J
60
6
Single-Phase 200 VAC
Combination Type: Paralle...
KII Series
Lead Type
2IK6RCW-5E
2IK6RCW-5E
60
6
Single-Phase 200-280 VAC
Combination Type: Paralle...
KII Series
Lead Type
3IK15RAW-5J
3IK15RAW-5J
70
15
Single-Phase 100 VAC
Combination Type: Paralle...
KII Series
Lead Type
3IK15RAW-5U
3IK15RAW-5U
70
15
Single-Phase 110-115 VAC
Combination Type: Paralle...
KII Series
Lead Type
3IK15RCW-5J
3IK15RCW-5J
70
15
Single-Phase 200 VAC
Combination Type: Paralle...
KII Series
Lead Type
3IK15RCW-5E
3IK15RCW-5E
70
15
Single-Phase 200-280 VAC
Combination Type: Paralle...
KII Series
Lead Type
4IK25RAW-5J
4IK25RAW-5J
80
25
Single-Phase 100 VAC
Combination Type: Paralle...
KII Series
Lead Type
4IK25RAW-5U
4IK25RAW-5U
80
25
Single-Phase 110-115 VAC
Combination Type: Paralle...
KII Series
Lead Type
4IK25RCW-5J
4IK25RCW-5J
80
25
Single-Phase 200 VAC
Combination Type: Paralle...
KII Series
Lead Type
4IK25RCW-5E
4IK25RCW-5E
80
25
Single-Phase 200-280 VAC
Combination Type: Paralle...
KII Series
Lead Type
5IK40RAW-5J
5IK40RAW-5J
90
40
Single-Phase 100 VAC
Combination Type: Paralle...
KII Series
Lead Type
5IK40RAW-5U
5IK40RAW-5U
90
40
Single-Phase 110-115 VAC
Combination Type: Paralle...
KII Series
Lead Type
5IK40RCW-5J
5IK40RCW-5J
90
40
Single-Phase 200 VAC
Combination Type: Paralle...
KII Series
Lead Type
5IK40RCW-5E
5IK40RCW-5E
90
40
Single-Phase 200-280 VAC
Combination Type: Paralle...
KII Series
Lead Type
2RK6RAW-5J
2RK6RAW-5J
60
6
Single-Phase 100 VAC
Combination Type: Paralle...
KII Series
Lead Type
2RK6RAW-5U
2RK6RAW-5U
60
6
Single-Phase 110-115 VAC
Combination Type: Paralle...
KII Series
Lead Type
2RK6RCW-5J
2RK6RCW-5J
60
6
Single-Phase 200 VAC
Combination Type: Paralle...
KII Series
Lead Type
2RK6RCW-5E
2RK6RCW-5E
60
6
Single-Phase 200-280 VAC
Combination Type: Paralle...
KII Series
Lead Type
3RK15RAW-5J
3RK15RAW-5J
70
15
Single-Phase 100 VAC
Combination Type: Paralle...
KII Series
Lead Type
3RK15RAW-5U
3RK15RAW-5U
70
15
Single-Phase 110-115 VAC
Combination Type: Paralle...
KII Series
Lead Type
3RK15RCW-5J
3RK15RCW-5J
70
15
Single-Phase 200 VAC
Combination Type: Paralle...
KII Series
Lead Type
3RK15RCW-5E
3RK15RCW-5E
70
15
Single-Phase 200-280 VAC
Combination Type: Paralle...
KII Series
Lead Type
4RK25RAW-5J
4RK25RAW-5J
80
25
Single-Phase 100 VAC
Combination Type: Paralle...
KII Series
Lead Type
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성