Clevis AP2 - 10-25
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Cylinder series P1A 10-25mm - according to ISO 6432
Accessories P1A
Powered by
CAD模型選擇
{parker_origa/aktorik/normzylinder/p1a/zubehoerp1a/ap2.prj},{NB=P1A-4DRC12},{P=6.000},{T=12.000},{U=6.000},{V=12.000},{W=31.000},{X=24.000},{Z=M6},{ZZ1=6.000},{ZZN=4.773},{SW6=MIN},{ZYL=12.000},{MATERIAL=0},{WEIGHT=0.022},{A=6.00},{B=M6},{C=3.20},{D=12.00},{E=12.00},{F=7.00},{G=24.00},{H=6.00},{I=31.00},{J=3.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ZYL
Cylinder diameter
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
ⁿ/ₐ
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
P1A-4CRC
10.000
0.007
4.00
M4
2.20
8.00
8.00
5.00
16.00
4.00
22.00
2.00
P1A-4DRC
12.000
0.022
6.00
M6
3.20
12.00
12.00
7.00
24.00
6.00
31.00
3.00
P1A-4DRC
16.000
0.022
6.00
M6
3.20
12.00
12.00
7.00
24.00
6.00
31.00
3.00
P1A-4HRC
20.000
0.045
8.00
M8
4.00
16.00
16.00
10.00
32.00
8.00
40.50
3.50
P1A-4JRC
25.000
0.095
10.00
M10 x 1,25
5.00
20.00
20.00
12.00
40.00
10.00
49.00
3.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表