카탈로그: Royme
생성됨: 08.11.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CJL - GUIDE BUSH FOR BALL CAGE
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD모델 선택
{royme/die_guiding/03_bushes/guide_bush_for_ball_cage_cjl.prj},{NB=CJL.40x110},{COL=32},{D1=40},{D2=48},{D3=53},{D4=58},{L1=30},{L2=5.0},{R=34.0},{L=110},{MAT=Case Hardened Steel},{HAR=62-63 HRC},{LX=110,130},{INFO=Assembly recommendation:D1≤75: 3 BRE 6 + TCI M6x15;D1>75:3 BRE 8 / BREA 8 + TCI M8x20}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
CODE
Code
ⁿ/ₐ
COL
Pillar diameter Ø
[mm]
D1
Inner diameter
[mm]
D2
External diameter
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
R
[mm]
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
CJL.24x105
CJL.24x105
18
24
32
34
38
25
5.0
23.5
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
CJL.25x105
CJL.25x105
19
25
32
34
38
25
5.0
23.5
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
CJL.30x110
CJL.30x110
24
30
40
43
48
30
5.0
29.0
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
CJL.31x110
CJL.31x110
25
31
40
43
48
30
5.0
29.0
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
CJL.38x110
CJL.38x110
30
38
48
53
58
30
5.0
34.0
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
CJL.40x110
CJL.40x110
32
40
48
53
58
30
5.0
34.0
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
CJL.48x115
CJL.48x115
40
48
58
66
72
35
5.0
41.0
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
CJL.50x115
CJL.50x115
42
50
58
66
72
35
5.0
41.0
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
CJL.58x125
CJL.58x125
50
58
68
77
82
45
5.0
46.0
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
CJL.60x125
CJL.60x125
52
60
68
77
82
45
5.0
46.0
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
CJL.72x130
CJL.72x130
60
72
85
90
95
50
5.0
52.5
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
CJL.75x130
CJL.75x130
63
75
85
90
95
50
5.0
52.5
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
CJL.92x180
CJL.92x180
80
92
100
112
120
55
7.0
65.0
Case Hardened Steel
62-63 HRC
Assembly recommendation:D...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
TXG - Self-lubricating guide bushing
PROPLASTICA
19.08.2021
JBI - BALL CAGE
Royme
11.10.2022
CJV - GUIDE BUSH FOR BALL CAGE
Royme
04.11.2022
CEI - GUIDE PILLAR WITH COLLAR
Royme
04.11.2022
FKL - Ball bearing cage
Bordignon
09.01.2023
ST 7152 - Ball cages brass, with lock ring
Steinel Normalien
14.05.2024
GSA - Ball cage with circlip groove
ENS
11.06.2020
W32 - Guide bush
STRACK
02.11.2023
GSAB - Ball cage with arrest groove
ENS
11.06.2020
BGP - GUIDE BUSH
Royme
18.11.2022
2102.70. - Guide bush with collar, Bronze with solid lubricant, CNOMO
FIBRO
17.08.2023
JB-JBB - BALL CAGE
Royme
11.10.2022
BGT - GUIDE BUSH
Royme
18.11.2022
CAIC - CABIC - CABRC - GUIDE BUSH
Royme
04.11.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성