您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Chic 22 Bath towel rail - Sanitary accessories
Bodenschatz
Product types
Bath towel rails
Powered by
CAD模型選擇
{bodenschatz/proukttypen/badetuchstangen/kuerzbar_2_klapphaken_matt_abnehmbar.prj},{NB=BA21VC201(architecture400)},{BNR=BA21VC201},{PD=CHIC22 Badetuchstange 60 cm kürzbar 2 Klapphaken matt abnehmbar Ausladung 8.1 cm Montage Adesio zum Kleben oder Bohren inkl. Befestigungsmaterial (ohne Klebstoff) Füllmenge Klebstoff: 2x 2.25 ml SikaFast},{ARTNR=107818},{LODDEST=architecture},{LODLEVEL=400},{F=Verchromt},{MASS=60},{WSM=Drill / Glue},{W=664},{H=44},{L=81},{GW=1.6},{NW=0.7},{M=Rostfreier Stahl},{CTN=83.025.090},{INFO=https://www.bodenschatz.ch/direct/BA21VC201/},{ONX=1},{MASSX=664},{DC=CH}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BNR
Order number
ⁿ/ₐ
PD
Product description
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
F
Color
ⁿ/ₐ
MASS
Dimensions
[cm]
WSM
Wall / standing model
ⁿ/ₐ
W
Width
[mm]
H
Height
[mm]
L
Length
[mm]
GW
Installation height
[m]
NW
Netto weight
[kg]
M
Main customs material
ⁿ/ₐ
CTN
Customs tariff number CH
ⁿ/ₐ
BA21VC201
BA21VC201
CHIC22 bath towel rail, 6...
107818
Chrome
60
Drill / Glue
664
44
81
1.6
0.7
Rostfreier Stahl
83.025.090
BA21VC202
BA21VC202
CHIC22 bath towel rail, 8...
107820
Chrome
80
Drill / Glue
864
44
81
1.6
0.7
Rostfreier Stahl
83.025.090
BA21VC203
BA21VC203
CHIC22 bath towel rail, 1...
107822
Chrome
100
Drill / Glue
1064
44
81
1.6
0.9
Rostfreier Stahl
83.025.090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Chic 22 toilet paper holder without lid - Sanitary accessories
Bodenschatz
24.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表