Chain link
Murrplastik
Energieführungskettensysteme
open
MP 62.4 PowerLine
Individual components
Powered by
CAD模型選擇
{murrplastik/mp_energiefuehrungskettensysteme/offen_nach_innenhoehe_gruppiert/mp_62_4_powerline/kettenglied/kettenglied.prj},{NB=62.4171},{TYP=0624},{BEZEICHNUNG=Kettenglied},{I=171},{A=171},{B=62},{C=84}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
TYPE
ⁿ/ₐ
BEZEICHNUNG
DESCRIPTION
ⁿ/ₐ
A
Inside width
[mm]
B
Inside height (B)
[mm]
D
Outside width (D)
[mm]
C
Outside height (C)
[mm]
62.445
0624
Chain link
45
62
71
84
62.457
0624
Chain link
57
62
83
84
62.462
0624
Chain link
62
62
88
84
62.471
0624
Chain link
71
62
97
84
62.484
0624
Chain link
84
62
110
84
62.493
0624
Chain link
93
62
119
84
62.496
0624
Chain link
96
62
122
84
62.4104
0624
Chain link
104
62
130
84
62.4107
0624
Chain link
107
62
133
84
62.4121
0624
Chain link
121
62
147
84
62.4133
0624
Chain link
133
62
159
84
62.4144
0624
Chain link
144
62
170
84
62.4146
0624
Chain link
146
62
172
84
62.4158
0624
Chain link
158
62
184
84
62.4164
0624
Chain link
164
62
190
84
62.4171
0624
Chain link
171
62
197
84
62.4182
0624
Chain link
182
62
208
84
62.4196
0624
Chain link
196
62
222
84
62.4208
0624
Chain link
208
62
234
84
62.4220
0624
Chain link
220
62
246
84
62.4233
0624
Chain link
233
62
259
84
62.4246
0624
Chain link
246
62
272
84
62.4258
0624
Chain link
258
62
284
84
62.4296
0624
Chain link
296
62
322
84
62.4346
0624
Chain link
346
62
372
84
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表