CES64 - Precision Spur Gears - 0.6 Module 8mm Bore 3mm Face Clamp Hub Style - 20° Pressure Angle Stainless Steel 1.4305 DIN7 AGMA 10
WMBerg
METRIC
Gears
Clamp and Hub Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/clamp_and_hub_gears/mb51.prj},{NB=CES64-72 High},{PN=CES64-72},{LOD=High},{DES=CLAMP HUB SPUR GEAR},{CN=Master Inch/Metric Catalog},{CP=B51},{MAT=Stainless Steel DIN 1.4305},{QC=DIN7 AGMA 10},{MOD=0.6},{PA=20},{N=72},{LOD2='High'},{PD=43.20},{OD=44.40},{HD=9.6},{B=8},{FW=3},{FW1=3.0000},{HS=clamp hub},{PSTOL=0.0100},{B1=14.0000},{B2=6.0000},{B3=9.6000},{H=10.0000},{MM=0.840}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
QC
Quality Class
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
PA
Pressure Angle
[°]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
HD
Hub Diameter
[mm]
B
Bore
[mm]
FW
Face Width
[mm]
HS
Hub Style
ⁿ/ₐ
CES64-23 High
CES64-23
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
23
13.80
15.00
9.6
8
3
clamp hub
CES64-24 High
CES64-24
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
24
14.00
15.60
9.6
8
3
clamp hub
CES64-25 High
CES64-25
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
25
15.00
16.20
9.6
8
3
clamp hub
CES64-28 High
CES64-28
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
28
16.80
18.00
9.6
8
3
clamp hub
CES64-30 High
CES64-30
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
30
18.00
19.20
9.6
8
3
clamp hub
CES64-32 High
CES64-32
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
32
19.20
20.40
9.6
8
3
clamp hub
CES64-36 High
CES64-36
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
36
21.60
22.80
9.6
8
3
clamp hub
CES64-40 High
CES64-40
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
40
24.00
25.20
9.6
8
3
clamp hub
CES64-42 High
CES64-42
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
42
25.20
26.40
9.6
8
3
clamp hub
CES64-45 High
CES64-45
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
45
27.00
28.20
9.6
8
3
clamp hub
CES64-48 High
CES64-48
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
48
28.80
30.00
9.6
8
3
clamp hub
CES64-50 High
CES64-50
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
50
30.00
31.20
9.6
8
3
clamp hub
CES64-54 High
CES64-54
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
54
32.40
33.60
9.6
8
3
clamp hub
CES64-60 High
CES64-60
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
60
36.00
37.20
9.6
8
3
clamp hub
CES64-70 High
CES64-70
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
70
42.00
42.20
9.6
8
3
clamp hub
CES64-72 High
CES64-72
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
72
43.20
44.40
9.6
8
3
clamp hub
CES64-75 High
CES64-75
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
75
45.00
46.20
9.6
8
3
clamp hub
CES64-78 High
CES64-78
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
78
46.80
48.00
9.6
8
3
clamp hub
CES64-80 High
CES64-80
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
80
48.00
49.20
9.6
8
3
clamp hub
CES64-84 High
CES64-84
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
84
50.40
51.60
9.6
8
3
clamp hub
CES64-88 High
CES64-88
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
88
52.80
54.00
9.6
8
3
clamp hub
CES64-90 High
CES64-90
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
90
54.00
55.20
9.6
8
3
clamp hub
CES64-96 High
CES64-96
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
96
57.60
58.80
9.6
8
3
clamp hub
CES64-100 High
CES64-100
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
100
60.00
61.20
9.6
8
3
clamp hub
CES64-108 High
CES64-108
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
108
64.80
66.00
9.6
8
3
clamp hub
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表