CE64GG GH - Silicone shock absorber seat - external thread fixing plate
HEFA
41-cushioning
Powered by
CAD모델 선택
{hefa/41-cushioning/ce64gg_gh.prj},{NB=CE64GG-3022-M6-100},{SC=CE64GG},{TYPE=External thread fixing plate/conical type},{TL=Standard type},{RBM=Domestic silicone},{MMP=SUS304},{SP=3022},{M=6},{RL=100},{D1=24},{D2=30},{H1=22},{H2=21},{L=18},{W1=60},{W2=36},{E=6},{F=4.2},{P=46},{UL=73.5~122.5\{7.5~12.5\}},{UF=17~},{SA=1 nut/1 spring washer/(stainless steel)},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
TL
Thread length
ⁿ/ₐ
RBM
Rubber body material
ⁿ/ₐ
MMP
Material of metal parts
ⁿ/ₐ
SP
Specifications
ⁿ/ₐ
M
ⁿ/ₐ
RL
Recommended load
ⁿ/ₐ
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
L
[mm]
W1
[mm]
W2
[mm]
E
[mm]
F
[mm]
P
[mm]
UL
Using load {kgf}
[N]
UF
Usage frequency
[HZ]
SA
Standard accessories
ⁿ/ₐ
CE64GG-1812-M4-005
CE64GG-1812-M4-005
CE64GG
External thread fixing pl...
Standard type
Domestic silicone
SUS304
1812
4
005
12
18
12
11
15
40
24
4
4.0
30
4.9~7.84{0.50~0.80}
23~
1 nut/1 spring washer/(st...
CE64GG-2517-M6-015
CE64GG-2517-M6-015
CE64GG
External thread fixing pl...
Standard type
Domestic silicone
SUS304
2517
6
015
20
25
17
16
20
52
32
6
6.0
40
7.84~19.6{0.80~2.0}
20~
1 nut/1 spring washer/(st...
CE64GG-3022-M6-020
CE64GG-3022-M6-020
CE64GG
External thread fixing pl...
Standard type
Domestic silicone
SUS304
3022
6
020
24
30
22
21
18
60
36
6
4.2
46
12.25~31.85{1.25~3.25}
22~
1 nut/1 spring washer/(st...
CE64GG-3022-M6-050
CE64GG-3022-M6-050
CE64GG
External thread fixing pl...
Standard type
Domestic silicone
SUS304
3022
6
050
24
30
22
21
18
60
36
6
4.2
46
31.85~73.5{3.25~7.5}
19~
1 nut/1 spring washer/(st...
CE64GG-3022-M6-100
CE64GG-3022-M6-100
CE64GG
External thread fixing pl...
Standard type
Domestic silicone
SUS304
3022
6
100
24
30
22
21
18
60
36
6
4.2
46
73.5~122.5{7.5~12.5}
17~
1 nut/1 spring washer/(st...
CE64GH-1812-M4-005
CE64GH-1812-M4-005
CE64GH
External thread fixing pl...
Standard type
Imported silicone
SUS304
1812
4
005
12
18
12
11
15
40
24
4
4.0
30
4.9~7.84{0.50~0.80}
23~
1 nut/1 spring washer/(st...
CE64GH-2517-M6-015
CE64GH-2517-M6-015
CE64GH
External thread fixing pl...
Standard type
Imported silicone
SUS304
2517
6
015
20
25
17
16
20
52
32
6
6.0
40
7.84~19.6{0.80~2.0}
20~
1 nut/1 spring washer/(st...
CE64GH-3022-M6-020
CE64GH-3022-M6-020
CE64GH
External thread fixing pl...
Standard type
Imported silicone
SUS304
3022
6
020
24
30
22
21
18
60
36
6
4.2
46
12.25~31.85{1.25~3.25}
22~
1 nut/1 spring washer/(st...
CE64GH-3022-M6-050
CE64GH-3022-M6-050
CE64GH
External thread fixing pl...
Standard type
Imported silicone
SUS304
3022
6
050
24
30
22
21
18
60
36
6
4.2
46
31.85~73.5{3.25~7.5}
19~
1 nut/1 spring washer/(st...
CE64GH-3022-M6-100
CE64GH-3022-M6-100
CE64GH
External thread fixing pl...
Standard type
Imported silicone
SUS304
3022
6
100
24
30
22
21
18
60
36
6
4.2
46
73.5~122.5{7.5~12.5}
17~
1 nut/1 spring washer/(st...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CG5WS - Stainless Steel Cylinder: Standard Type Double Acting,Double Rod
SMC Corporation
02.02.2022
CG-L - Foot Bracket for HYB
SMC Corporation
02.06.2024
Chape arrière mâle
Sopra-Pneumatic
08.03.2021
CG - Pivot Bracket For Series 25A
SMC
03.11.2022
CG1 Y Type - Double Knuckle Joint
SMC
03.11.2022
CG-F - Flange For Series 25A
SMC
03.11.2022
CGXX - Bottom saddle clamps, single part to slide in the clamp housing
igus
19.02.2024
CG-S2
CKD
13.07.2023
C-profile for clamps and KMA-mounting brackets
igus
19.01.2021
CE59FF_60FF - Rubber shock absorber seat - internal thread fixing plate/thr...
HEFA
01.06.2024
3202614 - CF 3000 HAUBE
PHOENIX CONTACT
07.12.2023
1207051 - CF 1000 LZT1,5
PHOENIX CONTACT
07.12.2023
BH47 - Fixture bushing P / L fixed size selection type
HEFA
01.06.2024
1212844 - CF CRIMPHANDY 1,5/GP2
PHOENIX CONTACT
07.12.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성