Nederlands
svenska
English
CDSK - Gas Springs
Ready
Springs
Gas Springs
Manifold System
Cylinder
CDSK
Powered by
CAD模型選擇
{ready/federn/gasdruckfedern/speicherplattesystem/zylinder/cdsk/cdsk_asm-tab.prj},{NB=ICDSK0250200},{BESTNR=ICDSK025020},{NK=25},{HUB=20},{HUBST=0},{A=10},{X=12},{D=70},{F=61},{S=28},{B=24},{R=18.0},{P=M 64 x 2},{NDM=64},{KDM=61.546},{BHUB=44},{XX1=60.5},{XX2=1.2},{XX3=3.5},{XX4=44},{XX5=22},{XX6=54},{PPATH=cdsk_asm-tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
NK
nominal force
[KN]
HUB
max. Working Stroke
[mm]
A
[mm]
X
[mm]
D
[mm]
F
[mm]
S
[mm]
B
[mm]
R
[mm]
P
Thread
ⁿ/ₐ
ICDSK010006
ICDSK010006
10
6
10
11
54
42
18
22
18.5
M 48 x 2
ICDSK010010
ICDSK010010
10
10
10
11
54
42
18
22
18.5
M 48 x 2
ICDSK010015
ICDSK010015
10
15
10
11
54
42
18
22
18.5
M 48 x 2
ICDSK010020
ICDSK010020
10
20
10
11
54
42
18
22
18.5
M 48 x 2
ICDSK025006
ICDSK025006
25
6
10
12
70
61
28
24
18.0
M 64 x 2
ICDSK025010
ICDSK025010
25
10
10
12
70
61
28
24
18.0
M 64 x 2
ICDSK025015
ICDSK025015
25
15
10
12
70
61
28
24
18.0
M 64 x 2
ICDSK025020
ICDSK025020
25
20
10
12
70
61
28
24
18.0
M 64 x 2
ICDSK035006
ICDSK035006
35
6
14
16
88
75
28
31
21.5
M 80 x 2
ICDSK035010
ICDSK035010
35
10
14
16
88
75
28
31
21.5
M 80 x 2
ICDSK035015
ICDSK035015
35
15
14
16
88
75
28
31
21.5
M 80 x 2
ICDSK035020
ICDSK035020
35
20
14
16
88
75
28
31
21.5
M 80 x 2
ICDSK055006
ICDSK055006
55
6
14
16
108
95
40
31
21.5
M 100 x 2
ICDSK055010
ICDSK055010
55
10
14
16
108
95
40
31
21.5
M 100 x 2
ICDSK055015
ICDSK055015
55
15
14
16
108
95
40
31
21.5
M 100 x 2
ICDSK055020
ICDSK055020
55
20
14
16
108
95
40
31
21.5
M 100 x 2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表