CDB-MCQI3 - Mounting accessory
MEDAN
Air cylinders
Standard Cylinders
MCQI3-ISO-15552 Standard profile cylinders
Powered by
CAD模型選擇
{medan/air_cylinders/standard_cylinders/mcqi3/mcqi2_cdb.prj},{NB=CDB-MCQI3-50},{IDNR=},{MODEL=MCQI3},{TUBE=50},{A=32},{DA=32},{DB=65},{DC=45},{DD=50},{DE=30},{DF=7.5},{DG=7.5},{DH=9.0},{DI=12},{DL=1.5},{DS=45},{DT=12},{DX=65.5},{DY=33},{E=M16 x 1.5},{X=65},{ZT=170},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
Model
ⁿ/ₐ
TUBE
Tube I.D.
[mm]
A
[mm]
DA
[mm]
DB
[mm]
DC
[mm]
DD
[mm]
DE
[mm]
DF
[mm]
DG
[mm]
DH
[mm]
DI
[mm]
DL
[mm]
DS
[mm]
DT
[mm]
DX
[mm]
DY
[mm]
E
ⁿ/ₐ
X
[mm]
ZT
[mm]
CDB-MCQI3-32
MCQI3
32
22
26
50
30
38
18
6.0
6.0
6.6
10
1.5
32
8
47.5
21
M10 x 1.25
47
142
CDB-MCQI3-40
MCQI3
40
24
28
53
34
41
22
6.0
6.0
6.6
12
1.5
36
10
52.5
24
M12 x 1.25
53
160
CDB-MCQI3-50
MCQI3
50
32
32
65
45
50
30
7.5
7.5
9.0
12
1.5
45
12
65.5
33
M16 x 1.5
65
170
CDB-MCQI3-63
MCQI3
63
32
40
67
50
52
35
7.5
7.5
9.0
16
1.5
50
12
75.5
37
M16 x 1.5
75
190
CDB-MCQI3-80
MCQI3
80
40
50
86
60
66
40
10.0
10.0
11.0
16
2.5
63
14
96.5
47
M20 x 1.5
95
210
CDB-MCQI3-100
MCQI3
100
40
60
96
70
76
50
10.0
10.0
11.0
20
2.5
71
15
113.5
55
M20 x 1.5
115
230
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MAE-LAGERBÖ-STARR-BREIT - Bracket Hinge Mountings, Rigid, Wide Design (Alum...
MÄDLER
26.04.2024
Lagerbock für Schwenkflansch - Fixing
RK Rose+Krieger
20.02.2024
CDB-Q2 - Mounting accessory
MINDMAN
13.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表