CD55AA - Idler wheel pins
HEFA
7-sprocket_chain
Powered by
CAD모델 선택
{hefa/7-sprocket_chain/cd55a.prj},{NB=CD55AA-6201-S-A22-B45},{SC=CD55AA},{TYPE=Idler wheel pins},{ZC=6201},{SPE=S},{A=22},{B=45},{ZC2=6201ZZ(b=10)},{INFOTEXT=website},{PPATH=cd55a/assemblies/cd55a_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT
Idler pin material
ⁿ/ₐ
MT1
Hexagon socket bolt material
ⁿ/ₐ
MT2
Nut material
ⁿ/ₐ
MT3
Spring washer material
ⁿ/ₐ
MT4
Flat washers
ⁿ/ₐ
ST
Idler pin surface treatment
ⁿ/ₐ
ST1
Hexagon socket bolt surface treatment
ⁿ/ₐ
ST2
Nut surface treatment
ⁿ/ₐ
ST3
Spring washer surface treatment
ⁿ/ₐ
ST4
Flat gasket surface treatment
ⁿ/ₐ
ZC
Bearing type
ⁿ/ₐ
A
[mm]
ZC2
Applicable bearings
ⁿ/ₐ
L
Pin body size L
[mm]
G
Pin body size G
[mm]
EF6
Pin body size Ef6
[mm]
D
Pin body size D
[mm]
DD
Pin body size d
[mm]
M
Bolt/washer size M
ⁿ/ₐ
P
Bolt/washer size P
[mm]
H
Bolt/washer size h
[mm]
T
Bolt/washer size T
[mm]
TT
Bolt/washer size t
[mm]
T1
Bolt/washer size t1
[mm]
HH
Bolt/washer size h
[mm]
LOAD
Maximum allowable load
[N(kgf)]
CD55AA-6000-S-A12-B30
CD55AA-6000-S-A12-B30
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6000
12
6000ZZ(b=8)
15.8
7.8
10
16
6.2
M6
6
10
5.0
1.6
1.6
12
323(33)
CD55AA-6000-S-A14-B35
CD55AA-6000-S-A14-B35
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6000
14
6000ZZ(b=8)
17.8
7.8
10
16
6.2
M6
6
10
5.0
1.6
1.6
12
323(33)
CD55AA-6000-S-A16-B35
CD55AA-6000-S-A16-B35
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6000
16
6000ZZ(b=8)
19.8
7.8
10
16
6.2
M6
6
10
5.0
1.6
1.6
12
323(33)
CD55AA-6000-S-A18-B40
CD55AA-6000-S-A18-B40
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6000
18
6000ZZ(b=8)
21.8
7.8
10
16
6.2
M6
6
10
5.0
1.6
1.6
12
323(33)
CD55AA-6000-S-A20-B40
CD55AA-6000-S-A20-B40
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6000
20
6000ZZ(b=8)
23.8
7.8
10
16
6.2
M6
6
10
5.0
1.6
1.6
12
323(33)
CD55AA-6001-S-A14-B35
CD55AA-6001-S-A14-B35
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6001
14
6001ZZ(b=8)
17.8
7.8
12
16
8.2
M8
8
13
6.5
1.6
2.0
16
548(56)
CD55AA-6001-S-A16-B40
CD55AA-6001-S-A16-B40
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6001
16
6001ZZ(b=8)
19.8
7.8
12
16
8.2
M8
8
13
6.5
1.6
2.0
16
548(56)
CD55AA-6001-S-A18-B40
CD55AA-6001-S-A18-B40
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6001
18
6001ZZ(b=8)
21.8
7.8
12
16
8.2
M8
8
13
6.5
1.6
2.0
16
548(56)
CD55AA-6001-S-A20-B40
CD55AA-6001-S-A20-B40
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6001
20
6001ZZ(b=8)
23.8
7.8
12
16
8.2
M8
8
13
6.5
1.6
2.0
16
548(56)
CD55AA-6001-S-A22-B45
CD55AA-6001-S-A22-B45
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6001
22
6001ZZ(b=8)
25.8
7.8
12
16
8.2
M8
8
13
6.5
1.6
2.0
16
548(56)
CD55AA-6201-S-A14-B35
CD55AA-6201-S-A14-B35
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6201
14
6201ZZ(b=10)
23.8
9.8
12
16
8.2
M8
8
13
6.5
1.6
1.6
16
548(56)
CD55AA-6201-S-A16-B40
CD55AA-6201-S-A16-B40
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6201
16
6201ZZ(b=10)
25.8
9.8
12
16
8.2
M8
8
13
6.5
1.6
1.6
16
548(56)
CD55AA-6201-S-A18-B40
CD55AA-6201-S-A18-B40
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6201
18
6201ZZ(b=10)
27.8
9.8
12
16
8.2
M8
8
13
6.5
1.6
1.6
16
548(56)
CD55AA-6201-S-A20-B45
CD55AA-6201-S-A20-B45
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6201
20
6201ZZ(b=10)
29.8
9.8
12
16
8.2
M8
8
13
6.5
1.6
1.6
16
548(56)
CD55AA-6201-S-A22-B45
CD55AA-6201-S-A22-B45
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6201
22
6201ZZ(b=10)
31.8
9.8
12
16
8.2
M8
8
13
6.5
1.6
1.6
16
548(56)
CD55AA-6202-S-A16-B45
CD55AA-6202-S-A16-B45
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6202
16
6202ZZ(b=11)
21.3
10.8
15
20
10.5
M10
10
16
8.0
2.0
2.0
20
999(102)
CD55AA-6202-S-A18-B45
CD55AA-6202-S-A18-B45
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6202
18
6202ZZ(b=11)
23.3
10.8
15
20
10.5
M10
10
16
8.0
2.0
2.0
20
999(102)
CD55AA-6202-S-A20-B45
CD55AA-6202-S-A20-B45
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6202
20
6202ZZ(b=11)
25.3
10.8
15
20
10.5
M10
10
16
8.0
2.0
2.0
20
999(102)
CD55AA-6202-S-A22-B50
CD55AA-6202-S-A22-B50
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6202
22
6202ZZ(b=11)
27.3
10.8
15
20
10.5
M10
10
16
8.0
2.0
2.0
20
999(102)
CD55AA-6202-S-A24-B50
CD55AA-6202-S-A24-B50
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6202
24
6202ZZ(b=11)
29.3
10.8
15
20
10.5
M10
10
16
8.0
2.0
2.0
20
999(102)
CD55AA-6203-S-A16-B45
CD55AA-6203-S-A16-B45
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6203
16
6203ZZ(b=12)
21.8
11.8
17
25
10.5
M10
10
16
8.0
2.0
2.0
20
1244(127)
CD55AA-6203-S-A18-B45
CD55AA-6203-S-A18-B45
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6203
18
6203ZZ(b=12)
23.8
11.8
17
25
10.5
M10
10
16
8.0
2.0
2.0
20
1244(127)
CD55AA-6203-S-A20-B50
CD55AA-6203-S-A20-B50
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6203
20
6203ZZ(b=12)
25.8
11.8
17
25
10.5
M10
10
16
8.0
2.0
2.0
20
1244(127)
CD55AA-6203-S-A22-B50
CD55AA-6203-S-A22-B50
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6203
22
6203ZZ(b=12)
27.8
11.8
17
25
10.5
M10
10
16
8.0
2.0
2.0
20
1244(127)
CD55AA-6203-S-A24-B50
CD55AA-6203-S-A24-B50
Idler wheel pins
S45C
SCM435
S45C
SWRH57
SS400
Blackening
Blackening
Blackening
Blackening
Blackening
6203
24
6203ZZ(b=12)
29.8
11.8
17
25
10.5
M10
10
16
8.0
2.0
2.0
20
1244(127)
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성