CCMBRH,CCMBWRH,CCMBGRH,CCMBGWRH,CCMBRT,CCMBWRT - Polyurethane Formed Bearing External Thread R Type
SRD-FA
SRD-FA
p
Powered by
CAD모델 선택
{srdfaa/fagczih/p/ccmbrh891-2-2_asmtab.prj},{NB=CCMBGRH15-45},{CODE=CCMBGRH},{TYPR=B xing zhuang},{PTX=biao zhun wai},{MAT=ju an },{HRD=xsa70},{C=hei se},{ZC=SUJ2},{ZMAT=SUM},{ZSUR=-},{DD=15},{D=45},{M=M10},{MX=10},{BF=12},{JF=20},{JAZ1=343},{JAZ2=109},{B=15},{D1=35},{B1=11},{RR=0.6},{R=15},{G=5.0},{SYZC=6202ZZ},{PPATH=ccmbrh891-2/ccmbrh891-2-2_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
TYPR
type
ⁿ/ₐ
PTX
Flat head type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
C
color
ⁿ/ₐ
ZC
Bearing material
ⁿ/ₐ
ZMAT
Shaft material
ⁿ/ₐ
ZSUR
Shaft surface treatment
ⁿ/ₐ
DD
d
[mm]
D
[mm]
M
(Coarse thread)
ⁿ/ₐ
BF
Standard type (F)
ⁿ/ₐ
JF
Extended type (F)
ⁿ/ₐ
JAZ1
Shaw A90(polyurethane)
[mm]
JAZ2
Shaw A70(polyurethane)
[mm]
B
[mm]
D1
[mm]
B1
[mm]
RR
r
[min]
R
[mm]
G
[mm]
SYZC
Use bearings
ⁿ/ₐ
CCMBRH8-30
CCMBRH
B shape
Standard external thread ...
Polyurethane
shore A90
hei se
SUJ2
SUM
-
8
30
M6
8
12
176
81
11
22
7
0.3
15
4.0
608ZZ
CCMBRH10-30
CCMBRH
B shape
Standard external thread ...
Polyurethane
shore A90
hei se
SUJ2
SUM
-
10
30
M6
8
12
176
94
11
26
8
0.3
15
5.0
6000ZZ
CCMBRH10-40
CCMBRH
B shape
Standard external thread ...
Polyurethane
shore A90
hei se
SUJ2
SUM
-
10
40
M6
8
12
274
136
11
30
9
0.6
15
5.0
6200ZZ
CCMBRH15-40
CCMBRH
B shape
Standard external thread ...
Polyurethane
shore A90
hei se
SUJ2
SUM
-
15
40
M10
12
20
274
122
12
32
9
0.3
15
5.0
6002ZZ
CCMBRH15-45
CCMBRH
B shape
Standard external thread ...
Polyurethane
shore A90
hei se
SUJ2
SUM
-
15
45
M10
12
20
343
109
15
35
11
0.6
15
5.0
6202ZZ
CCMBWRH8-30
CCMBWRH
B shape
Standard external thread ...
Polyurethane
shore A90
white
SUJ2
SUM
-
8
30
M6
8
12
176
81
11
22
7
0.3
15
4.0
608ZZ
CCMBWRH10-30
CCMBWRH
B shape
Standard external thread ...
Polyurethane
shore A90
white
SUJ2
SUM
-
10
30
M6
8
12
176
94
11
26
8
0.3
15
5.0
6000ZZ
CCMBWRH10-40
CCMBWRH
B shape
Standard external thread ...
Polyurethane
shore A90
white
SUJ2
SUM
-
10
40
M6
8
12
274
136
11
30
9
0.6
15
5.0
6200ZZ
CCMBWRH15-40
CCMBWRH
B shape
Standard external thread ...
Polyurethane
shore A90
white
SUJ2
SUM
-
15
40
M10
12
20
274
122
12
32
9
0.3
15
5.0
6002ZZ
CCMBWRH15-45
CCMBWRH
B shape
Standard external thread ...
Polyurethane
shore A90
white
SUJ2
SUM
-
15
45
M10
12
20
343
109
15
35
11
0.6
15
5.0
6202ZZ
CCMBGRH8-30
CCMBGRH
B shape
Standard external thread ...
Polyurethane
shore A70
hei se
SUJ2
SUM
-
8
30
M6
8
12
176
81
11
22
7
0.3
15
4.0
608ZZ
CCMBGRH10-30
CCMBGRH
B shape
Standard external thread ...
Polyurethane
shore A70
hei se
SUJ2
SUM
-
10
30
M6
8
12
176
94
11
26
8
0.3
15
5.0
6000ZZ
CCMBGRH10-40
CCMBGRH
B shape
Standard external thread ...
Polyurethane
shore A70
hei se
SUJ2
SUM
-
10
40
M6
8
12
274
136
11
30
9
0.6
15
5.0
6200ZZ
CCMBGRH15-40
CCMBGRH
B shape
Standard external thread ...
Polyurethane
shore A70
hei se
SUJ2
SUM
-
15
40
M10
12
20
274
122
12
32
9
0.3
15
5.0
6002ZZ
CCMBGRH15-45
CCMBGRH
B shape
Standard external thread ...
Polyurethane
shore A70
hei se
SUJ2
SUM
-
15
45
M10
12
20
343
109
15
35
11
0.6
15
5.0
6202ZZ
CCMBGWRH8-30
CCMBGWRH
B shape
Standard external thread ...
Polyurethane
shore A70
white
SUJ2
SUM
-
8
30
M6
8
12
176
81
11
22
7
0.3
15
4.0
608ZZ
CCMBGWRH10-30
CCMBGWRH
B shape
Standard external thread ...
Polyurethane
shore A70
white
SUJ2
SUM
-
10
30
M6
8
12
176
94
11
26
8
0.3
15
5.0
6000ZZ
CCMBGWRH10-40
CCMBGWRH
B shape
Standard external thread ...
Polyurethane
shore A70
white
SUJ2
SUM
-
10
40
M6
8
12
274
136
11
30
9
0.6
15
5.0
6200ZZ
CCMBGWRH15-40
CCMBGWRH
B shape
Standard external thread ...
Polyurethane
shore A70
white
SUJ2
SUM
-
15
40
M10
12
20
274
122
12
32
9
0.3
15
5.0
6002ZZ
CCMBGWRH15-45
CCMBGWRH
B shape
Standard external thread ...
Polyurethane
shore A70
white
SUJ2
SUM
-
15
45
M10
12
20
343
109
15
35
11
0.6
15
5.0
6202ZZ
CCMBRT8-30
CCMBRT
B shape
Lengthened external threa...
Polyurethane
shore A90
hei se
SUJ2
SUM
-
8
30
M6
8
12
176
81
11
22
7
0.3
15
4.0
608ZZ
CCMBRT10-30
CCMBRT
B shape
Lengthened external threa...
Polyurethane
shore A90
hei se
SUJ2
SUM
-
10
30
M6
8
12
176
94
11
26
8
0.3
15
5.0
6000ZZ
CCMBRT10-40
CCMBRT
B shape
Lengthened external threa...
Polyurethane
shore A90
hei se
SUJ2
SUM
-
10
40
M6
8
12
274
136
11
30
9
0.6
15
5.0
6200ZZ
CCMBRT15-40
CCMBRT
B shape
Lengthened external threa...
Polyurethane
shore A90
hei se
SUJ2
SUM
-
15
40
M10
12
20
274
122
12
32
9
0.3
15
5.0
6002ZZ
CCMBRT15-45
CCMBRT
B shape
Lengthened external threa...
Polyurethane
shore A90
hei se
SUJ2
SUM
-
15
45
M10
12
20
343
109
15
35
11
0.6
15
5.0
6202ZZ
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성